APV | Forked clamping arm, with two flanged washers |
CPV | Forked clamping arm, with two flanged washers and clamping screw GN 708.1 |
EPV | Solid clamping arm, with clasp for welding |
M | Magnetic piston |
Size | FH in N Holding capacity | FS in N Clamping force at 6 bar ≈ | a | b1 | b2 | b3 | b4 | b5 | d1 | d2 | d3 Compressed air connections | Inside Ø Connection tube | e | h1 ≈ | h2 | h3 | h4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75 | 750 | 570 | 20 | 47 | 25,5 | 40 | 30 | 5,2 | M 5 | 4,5 | M 5 | 4 | 28 | 154 | 43 | 11 | 19 |
130 | 1100 | 610 | 28 | 51 | 33 | 47 | 49 | 6,2 | M 6 | 5,6 | G 1/8 | 4 | 38 | 167 | 70 | 16 | 25,5 |
230 | 2200 | 1260 | 40 | 58 | 38 | 46 | 51 | 8,5 | M 8 | 6,5 | G 1/8 | 4 | 41,5 | 218 | 87 | 18 | 30 |
330 | 2600 | 1800 | 45 | 70 | 52,5 | 56 | 79 | 10,5 | M 10 | 8,5 | G 1/4 | 6 | 52,5 | 263 | 108 | 22 | 37 |
Size | h5 | l1 ≈ Type APV Type CPV | Type EPV | l2 ≈ | l3 max. | l4 | m1 | m2 | m3 | m4 | m5 | m6 | r ≈ Type APV Type CPV | Form EPV | s1 | s2 | s3 | w Adjustable range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75 | 28 | 99 | 100 | 36,5 | 46 | 45 | 24 | 8,5 | 12,5 | 10 | 12,5 | - | 62,5 | 63 | 2 | 3,5 | 4 | 15 |
130 | 53 | 118 | 119 | 47 | 58 | 55 | 27 | 13 | 12,5 | 16 | 12,5 | 12,5 | 79 | 80 | 2,5 | 4,5 | 5 | 17,5 |
230 | 63 | 153 | 155 | 67 | 81 | 68 | 26 | 14 | 16 | 11 | 16 | 14,2 | 104 | 105 | 3 | 5,5 | 6 | 20 |
330 | 80 | 182 | 184 | 72 | 91 | 77 | 30 | 16 | 28 | 19 | 30 | 20 | 121 | 123 | 3,5 | 6,5 | 7 | 19 |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0