APV | Clamping arm with slotted hole, with two flanged washers |
CPV | Clamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly |
EPV | Clamping arm with bushing |
M | Magnetic piston |
Size Type APV Type CPV | Type EPV | FH in N Holding Capacity | FS in N Clamping force at 6 bar ≈ | a ≈ | b1 ≈ | b2 | b3 | b4 | d1 | d2 | d3 | d4 | Inside Ø Connection Tube | e ≈ ≈ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
220 | - | 2200 | 870 | 35 | 62 | 48 | 36 | 6,3 | M 6 | 6,5 | G 1/8 | - | 4 | 38,3 |
440 | - | 4400 | 1220 | 35 | 74 | 65 | 54 | 10,3 | M 10 | 8,5 | G 1/4 | - | 6 | 54,1 |
- | 850 | 8500 | 2280 | - | 87,5 | 75 | 75 | - | M 12 | 10,5 | G 1/4 | 12,5 | 8 | 70,7 |
Size Type APV Type CPV | Type EPV | h1 ≈ | h2 | h3 | h4 ≈ | h5 | l1 ≈ | l2 ≈ | l3 ≈ | l4 | m1 | m2 | m3 | r | s1 | s2 | w Adj. Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
220 | - | 221 | 77 | 16,6 | 26 | 60,3 | 161 | 51 | - | 65 | 30 | 34 | 20 | 96 | 3,5 | - | 27 |
440 | - | 287 | 106 | 24 | 38 | 78 | 195 | 60 | - | 77 | 42,5 | 46,5 | 30 | 125 | 5 | - | 18 |
- | 850 | 355 | 140 | 31 | - | - | 229 | - | 68 | - | 52 | 56 | 55 | 151 | 6 | 12 | - |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0