JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 862.1 Toggle Clamps Steel, Pneumatic, with Additional Manual Operation

Photo

GN 862.1 Toggle Clamps, Steel, Pneumatic, with Additional Manual Operation Type: APVS - Forked clamping arm, with two flanged washers
Type: APVS - Forked clamping arm, with two flanged washers
GN 862.1 Toggle Clamps, Steel, Pneumatic, with Additional Manual Operation Type: APVS - Forked clamping arm, with two flanged washers GN 862.1 Toggle Clamps, Steel, Pneumatic, with Additional Manual Operation Type: CPVS - Forked clamping arm, with two flanged washers and clamping screw GN 708.1 GN 862.1 Toggle Clamps, Steel, Pneumatic, with Additional Manual Operation Type: EPVS - Solid clamping arm, with clasp for welding

Product description

Information

Toggle clamps GN 862.1 are built from the same construction as GN 862.

The special features of these clamps are that they can be mounted in two different planes, and they can also be operated manually via the grip handle. For example, they can individually be manually closed, and then all clamps can be opened at once via the pneumatic function.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps GN 862.1 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the end position, such as for implementing machine controls.

Specification

  • Sheet metal parts
    Case-hardened steel C10
    Zinc plated, blue passivated

  • Bearing pins hardened

  • Bearing rivets
    Case-hardened

  • Air cylinder bearing pins
    Case-hardened

  • Double-action air cylinder
    Max. pressure 6 bar

  • All moving parts
    Lubricated with special grease

  • Solid moulded plastic handle sleeve
    Red, oil resistant

  • Clamping screw GN 708.1, type A
    • Steel, zinc plated
    • Rubber tip 85 Shore A

RoHS

Accessory

Holders for Clamping Screws GN 801
Sensor GN 3380

Technical drawing

3D
Hide technical drawing
GN 862.1 Toggle Clamps, Steel, Pneumatic, with Additional Manual Operation sketch

Article options / Table

Type

APVSForked clamping arm, with two flanged washers
CPVSForked clamping arm, with two flanged washers and clamping screw GN 708.1
EPVSSolid clamping arm, with clasp for welding

Coding

MMagnetic piston
Show / Hide columns
SizeFH in N
Holding
capacity
FS in N
Clamping
force at 6 bar ≈
ab1b2b3b4b5d1d2d3
Compressed
air connections
Inside Ø
Connection
tube
eh1h2h3h4 ≈
2302200126040583846518,5M 86,5G 1/8441,5302871830
33026001800457052,5567910,5M 108,5G 1/4652,53631082237
Show / Hide columns
Sizeh5l1 ≈
Type APVS
Type CPVS

Type EPVS
l2 ≈l3
max.
l4m1m2m3m4m5m6r ≈
Type APVS
Type CPVS

Type EPVS
s1s2s3w
Adjustable
range
23063153155678168261416111614,210410535,5620
330801821847291773016281930201211233,56,5719

Build & Price

Open 3D configurator
Size
Type



Coding

Selected Part (How to order)

Total (net)
258,72
plus VAT 49,16 €
gross 307,88 €
In stock
Weight: 1,350 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 862.1-230-APVS-MGN 862.1-230-CPVS-MGN 862.1-230-EPVS-MGN 862.1-330-APVS-MGN 862.1-330-CPVS-MGN 862.1-330-EPVS-M

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.