JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 135.1 Two-Way Linear Actuator Connectors Aluminum, Multi Part Assembly, Unequal Bore Dimensions d1 / s1 and d2 / s2

Photo

GN 135.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Assembly, Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: B - Bore
Finish: SW - Black, RAL 9005, textured finish
d1 / s1: B - Bore
d2 / s2: B - Bore
GN 135.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Assembly, Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: B - Bore GN 135.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Assembly, Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: B - Bore
d<sub>2</sub> / s<sub>2</sub>: V - Square GN 135.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Assembly, Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: V - Square
d<sub>2</sub> / s<sub>2</sub>: B - Bore GN 135.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Assembly, Unequal Bore Dimensions Finish: SW - Black, RAL 9005, textured finish
d<sub>1</sub> / s<sub>1</sub>: V - Square
d<sub>2</sub> / s<sub>2</sub>: V - Square

Product description

Information

Two-way linear actuator connectors GN 135.1 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator.

The mounting holes d3 for the drive key are always located in the bore d1 or the square s1 in the one-axis system. Centering bushings in the through-hole eliminate the axial clearance. The width of the s1 square is dimensionally aligned with the play of the square linear actuators.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 135.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Assembly, Unequal Bore Dimensions sketch

Article options / Table

Identification no.

2With 4 stainless steel socket cap screws DIN 912
Show / Hide columns
d1
Bore
s1
Square
d2
Bore
s2
Square
d3
Mounting
screws on the
drive key
k1
Clamping
length
k2
Clamping
length
l1l2l3mz1
Screw
locations
z2
Screw
locations
Accessory
Recom. hand lever GN 911
for
 z1
l4


for
 z2
l4
B 30V 30B 40V 40M 46076120799855M8-50M10-5563787892
B 30V 30B 50V 50M 56076120799855M8-50M10-5563787892
B 40V 40B 50V 50M 66076120799855M8-50M10-5578787892

Build & Price

Open 3D configurator
Bore d1
Square s1
Bore d2
Square s2
Identification no.

Finish
SW

Selected Part (How to order)

Total (net)
72,30
plus VAT 13,74 €
gross 86,04 €
In stock
incl. material surcharge: 1,88 €
The material surcharge is already included in the price.
Weight: 0,869 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000