JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 146.13 Flanged Linear Actuator Connectors Aluminum, with 2 Mounting Holes

Photo

GN 146.13 Flanged Linear Actuator Connectors, Aluminum, with 2 Mounting Holes d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish
d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish
GN 146.13 Flanged Linear Actuator Connectors, Aluminum, with 2 Mounting Holes d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 146.13 Flanged Linear Actuator Connectors, Aluminum, with 2 Mounting Holes d1: G - with slide insert
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Flanged linear actuator connectors GN 146.13 are based on flanged connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw location z, the play of the guide bores d1 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screw can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless Steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 146.13 Flanged Linear Actuator Connectors, Aluminum, with 2 Mounting Holes sketch

Article options / Table

Identification no.

2With stainless steel socket cap screw DIN 912
Show / Hide columns
d1
without
sleeve bearing
with sleeve
bearing
k
Clamping
length
d2d3
Mounting
screws on
the drive key
l1l2mtxy1y2z
Screw
location
Accessory
Recom. hand lever
GN 911 for z

l3
B 30G 30406,5M 46240307527053M8-2563 | 78
B 30G 30568,5M 4835642107810882M10-35-
B 40G 40568,5M 5835642107810882M10-3578 | 92

Build & Price

Open 3D configurator
Bore d1 (without sleeve bearing)
Bore d1 (with sleeve bearing)
k
Identification no.

Finish
SW

Selected Part (How to order)

Total (net)
37,06
plus VAT 7,04 €
gross 44,10 €
In stock
incl. material surcharge: 0,40 €
The material surcharge is already included in the price.
Weight: 0,159 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000