JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 430.1 Ledge Handles Handle Profile Aluminum, End Caps Plastic, with Lettering Block

Photo

GN 430.1 Ledge Handles, with Lettering Block Finish: EL - Anodized, natural color
Finish: EL - Anodized, natural color
GN 430.1 Ledge Handles, with Lettering Block Finish: EL - Anodized, natural color GN 430.1 Ledge Handles, with Lettering Block Finish: SW - Black, RAL 9005, textured finish
with-IF-Award-Icon

Product description

Information

Typical applications for ledge handles GN 430.1 include swivel or sliding doors on protective doors and equipment. They are also suitable for use as drawer handles.

The screw channel for screw sizes M6 allows an optional number of fixing screws in any position within the dimension l2.

Any length of the aluminum profile can be delivered and single end caps can also be delivered. Special lengths can be manufactured from relatively small quantities upwards.

For ledge handles GN 430.1 with lettering block, only one end cap is mounted when delivered such that the paper / film strip supplied can be lettered and pushed into the groove provided.

Go to www.ganternorm.com/en/service/downloads to open a ZIP-file with different documents (Word®, Open Office, PDF) which you can use to create lettering and labels.

Specification

Handle profile
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized, natural colorELEL

End caps
Plastic, Polyamide (PA)
Black-gray


Lettering block
Insert groove supplied with:

  • Paper strip 200 g/m2, width 19,5 mm
    bright white, age-resistant
  • PVC hard film
    Transparent

RoHS

On request

  • Special lengths
  • Single paper strips / film strips

Technical drawing

3D
Hide technical drawing
GN 430.1 Ledge Handles, with Lettering Block sketch

Article options / Table

Show / Hide columns
l1b1b2b3h1h2l2
Screw area
l3t
110361383424662212
130361383424862212
1503613834241062212
2003613834241562212
2503613834242062212
3003613834242562212
4003613834243562212
5003613834244562212

Build & Price

Open 3D configurator
Length l1
Finish
EL
SW

Information on fastening with a screw channel

Thanks to the screw channel which runs all the way through, any number of screws with standard thread M6 can be placed in any locations within the screw area l2. Please note the following guide values:

• Minimum screw-in depth: 10 mm
• Max. load (screw): 400 N
• Max. tightening torque: 4 Nm

GN 430 Schraubkanal

Application Examples

Drawing Example of application GN 430 + GN 430.1

Information for ledge handles GN 430.1 with lettering block

Go to www.ganternorm.com/en/service/downloads to open a ZIP-file with different documents (Word®, Open Office, PDF) which you can use to create lettering and labels.

Photo GN 430.1

Selected Part (How to order)

Total (net)
7,11
plus VAT 1,35 €
gross 8,46 €
In stock
incl. material surcharge: 0,31 €
The material surcharge is already included in the price.
Weight: 0,087 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 430.1-110-SWGN 430.1-110-ELGN 430.1-130-SWGN 430.1-130-ELGN 430.1-150-SWGN 430.1-150-ELGN 430.1-200-SWGN 430.1-200-ELGN 430.1-250-SWGN 430.1-250-ELGN 430.1-300-SWGN 430.1-300-ELGN 430.1-400-SWGN 430.1-400-ELGN 430.1-500-SWGN 430.1-500-EL