JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 624.5 Control Knobs Plastic, Bushing Stainless Steel, Softline

Photo

GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
ELESA original design
code: EGK.SST
Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DBL - Blue, RAL 5024, matte finish GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DGB - Yellow, RAL 1021, matte finish GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DGN - Green, RAL 6017, matte finish GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DOR - Orange, RAL 2004, matte finish GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline Color of the cover cap: DRT - Red, RAL 3000, matte finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products
Softline

Product Family Softline

Softline standard parts feature a soft and slip-proof surface and provide better force transfer between hand and operating element – especially in moist, oily, hot or cold ambient conditions.

  • permanent elastomer sheathing
  • better force transfer
  • safe operation in moist or oily conditions
  • ergonomically advantageous
Show all Softline products

Product description

Information

The design of the control knobs GN 624.5 matches the product family Ergostyle®. The Softline coating makes the control knobs particularly user-friendly and ergonomic.

The soft, slip-proof contact area improves the contact both in hot (hand perspiration) and in dry ambient conditions, in the event of oily surfaces and even high or low temperatures.

The cover cap shrouds the fixing components as well as the shaft end.

Specification

  • Base body
    Plastic
    Technopolymer (Polypropylen PP)

  • Softline coating
    • Elastomer (TPE) 70 Shore A
    • Chemically bonded with base body
    • Temperature resistant up to 80 °C
    • Black-gray, matte RAL 7021

  • Bushing
    Stainless steel AISI 303

  • Color of the cover cap:
    Black-gray, RAL 7021, matte finishDSGDSG
    Orange, RAL 2004, matte finishDORDOR
    Gray, RAL 7035, matte finishDGRDGR
    Yellow, RAL 1021, matte finishDGBDGB
    Blue, RAL 5024, matte finishDBLDBL
    Red, RAL 3000, matte finishDRTDRT
    Green, RAL 6017, matte finishDGNDGN

RoHS

Technical drawing

3D
Hide technical drawing
GN 624.5 Control Knobs, Plastic, Bushing Stainless Steel, Softline sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9
Show / Hide columns
d1d2 H7d3d4d5d6d7d8l1l2l3l4l5r
50682243284044,2383,522121415
6310-26554249,556,2443,53091619

Build & Price

Open 3D configurator
Outside diameter d1
Bore code


Bore diameter d2
Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Assembly examples

Sketch GN 624 keyway

Control knob GN 624.5 fixed by means of a keyway and Stainless Steel Countersunk Washers GN 184.5.

Sketch GN 624 pin

Control knob GN 624.5 fixed by means of a transversal pin and ball with adjustable pressure spring. Ball and pressure spring are not included.

Selected Part (How to order)

Total (net)
18,49
plus VAT 3,51 €
gross 22,00 €
In stock
Weight: 0,106 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 624.5-50-B6-DSGGN 624.5-50-B6-DORGN 624.5-50-B6-DGRGN 624.5-50-B6-DGBGN 624.5-50-B6-DBLGN 624.5-50-B6-DRTGN 624.5-50-B6-DGNGN 624.5-50-K6-DSGGN 624.5-50-K6-DORGN 624.5-50-K6-DGRGN 624.5-50-K6-DGBGN 624.5-50-K6-DBLGN 624.5-50-K6-DRTGN 624.5-50-K6-DGNGN 624.5-50-B8-DSGGN 624.5-50-B8-DORGN 624.5-50-B8-DGRGN 624.5-50-B8-DGBGN 624.5-50-B8-DBLGN 624.5-50-B8-DRTGN 624.5-50-B8-DGNGN 624.5-50-K8-DSGGN 624.5-50-K8-DORGN 624.5-50-K8-DGRGN 624.5-50-K8-DGBGN 624.5-50-K8-DBLGN 624.5-50-K8-DRTGN 624.5-50-K8-DGNGN 624.5-63-B10-DSGGN 624.5-63-B10-DORGN 624.5-63-B10-DGRGN 624.5-63-B10-DGBGN 624.5-63-B10-DBLGN 624.5-63-B10-DRTGN 624.5-63-B10-DGNGN 624.5-63-K10-DSGGN 624.5-63-K10-DORGN 624.5-63-K10-DGRGN 624.5-63-K10-DGBGN 624.5-63-K10-DBLGN 624.5-63-K10-DRTGN 624.5-63-K10-DGN