JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 710 Dust Caps for Angled Ball Joints DIN 71802

Photo

GN 710 Dust Caps for Angled Ball Joints DIN 71802

Product description

Information

Dust caps GN 710 prevent the entering of dirt into angled ball joints DIN 71802.

Specification

Rubber (CR)

  • Temperature resistant up to 110 °C
  • Black

RoHS

On request

Angled ball joints with mounted dust cap

Technical drawing

3D
Hide technical drawing
GN 710 Dust Caps for Angled Ball Joints DIN 71802 sketch

Article options / Table

Show / Hide columns
d1d2l1l2for angeled ball joints
DIN 71802
Size (d1)
125,54,51,58
13,576,53,510
17,58,57,53,513
2210,58,54,516
25,512,512,5719

Build & Price

Open 3D configurator
Outside diameter d1

Selected Part (How to order)

Total (net)
0,58
plus VAT 0,11 €
gross 0,69 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
40169300