JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 812.1 Toggle Clamps Steel, Operating Lever Vertical, with Dual Flanged Mounting Base

Photo

GN 812.1 Toggle Clamps, Steel, Operating Lever Vertical, with Dual Flanged Mounting Base Type: EVF - Solid bar version with clasp
Type: EVF - Solid bar version with clasp
GN 812.1 Toggle Clamps, Steel, Operating Lever Vertical, with Dual Flanged Mounting Base Type: EVF - Solid bar version with clasp GN 812.1 Toggle Clamps, Steel, Operating Lever Vertical, with Dual Flanged Mounting Base Type: AVF - Forked clamping arm, with two flanged washers GN 812.1 Toggle Clamps, Steel, Operating Lever Vertical, with Dual Flanged Mounting Base Type: CVF - Forked clamping arm, with two flanged washers and clamping screw GN 708.1

Product description

Information

Toggle clamps GN 812.1 work according to the toggle principle, lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position. They can be mounted in two perpendicular planes via the dual flanged mounting base and require less space for the clamping action.

Toggle clamps with forked clamping arm, with two flanged washers (type AVF) can accommodate an application specific clamping screw. A clamping screw with neoprene rubber tip is also included for type CVF.

Toggle clamps in type EVF can be adapted to special requirements by welding with the supplied clasp.

Specification

Parts in sheet metal
Case-hardened steel C10
Zinc plated, blue passivated


Bearing pins tempered


Bearing rivets case hardened


All moving parts
Lubricated with special grease


Solid designed plastic handle
Red, oil resistant


Clamping screw GN 708.1, type A

  • Steel, zinc plated, blue passivated
  • Rubber thrust pad 85 Shore A

RoHS

Accessory

Holders for Clamping Screws GN 801

Technical drawing

3D
Hide technical drawing
GN 812.1 Toggle Clamps, Steel, Operating Lever Vertical, with Dual Flanged Mounting Base sketch

Article options / Table

Type

AVFForked clamping arm, with two flanged washers
CVFForked clamping arm, with two flanged washers and clamping screw GN 708.1
EVFSolid bar version with clasp
Show / Hide columns
SizeFH in N
Holding
capacity
a ≈b1b2b3b4d1d2h1h2h3h4h5
max.
75750202434305,2M 54,512043111928
13011002831,542496,2M 65,6184701625,553
23022004035,538518,5M 86,522287183063
33026004549487910,5M 108,5259107223779
Show / Hide columns
Sizel1
Type AVF
Type CVF

Type EVF
l2l3 max.l4m1m2m3m4m5m6r
Type AVF
Type CFV

Type EVF
s1s2w
Adjustable
range
756767,537464512,524712,510-62,5632415
130858646,5585512,5271112,51612,579802,5517,5
23011111266,58168162611161114,3103,5104,53620
330129131739177303012,3301920121123,53,5719

Build & Price

Open 3D configurator
Size
Type



Selected Part (How to order)

Total (net)
28,80
plus VAT 5,47 €
gross 34,27 €
In stock
Weight: 0,130 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000