GN 812 Toggle Clamps Steel, Operating Lever Vertical, with Dual Flanged Mounting Base

Toggle Clamps GN 812: Steel, Operating Lever Vertical, with Dual Flanged Mounting Base
Type: EV - Solid clamping arm, with clasp for welding

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Toggle clamps GN 812 work according to the toggle principle: lever and clamping bar move in the same direction. They can be mounted in two planes via the dual flanged mounting base and require less space for the clamping action because the clamping arm and the operating lever move in opposite directions

Toggle clamps in the U-bar version with two flanged washers (type AV) can accommodate an application specific clamping screw. A clamping screw with neoprene rubber tip is also included for type CV.

Toggle clamps in the type EV version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component.

Specification

  • Parts in sheet metal
    Case-hardened steel C10
    Zinc plated, blue passivated

  • Bearing pins tempered

  • Bearing rivets case hardened

  • All moving parts
    Lubricated with special grease

  • Solid designed plastic handle
    Red, oil resistant

  • Clamping screw GN 708.1, type A
    • Steel, zinc plated
    • Rubber thrust pad 85 Shore A

RoHS

Accessory

Holders for Clamping Screws GN 801

Hide technical drawing
GN 812 Toggle Clamps, Steel, Operating Lever Vertical, with Dual Flanged Mounting Base sketch

Article options / Table

Type

AVForked clamping arm, with two flanged washers
CVForked clamping arm, with two flanged washers and clamping screw GN 708.1
EVSolid clamping arm, with clasp for welding
Show / Hide columns
SizeFH in N
Holding
capacity
a ≈b1b2b3b4d1d2eh1h2h3h4h5
max.
2001200343538358,5M 86,53715476172952
30019004248485110,4M 108,546198108203579,5
Show / Hide columns
Sizel1l2l3
max.
l4m1m2m3m4m5r ≈s1s2w
Adjustable
range
2001585976681626111611963621
300194749577283011,530121223821

Build & Price

Size
Type



Size
Type



Selected Part (How to order)

Total (net)
29,59
plus VAT 5,62 €
gross 35,21 €
In stock
Weight: 0,420 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 812-200-AVGN 812-200-CVGN 812-200-EVGN 812-300-AVGN 812-300-CVGN 812-300-EV

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.