JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 863 Toggle Clamps Steel, Pneumatic, Heavy Duty

Photo

GN 863 Toggle Clamps, Steel, Pneumatic, Heavy Duty, with Magnetic Piston

Product description

Information

Toggle clamps GN 863 have been constructed in such a way as to make them easy to unmount: The bearing pins are axially fixed with circlips. This allows the clamping arm to be modified once it is dismantled, to suit any particular application.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps GN 863 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the end position, such as for implementing machine controls.

Specification

Body
Cast steel
Black lacquered

Other parts
Steel St 60
Zinc plated, blue passivated


Bearing pins case-hardened


Double action air cylinder
Max. pressure 6 bar


All moving parts
Lubricated with special grease


Solid moulded plastic handle sleeve
Red, oil resistant


RoHS

Accessory

Sensor GN 3380

Technical drawing

3D
Hide technical drawing
GN 863 Toggle Clamps, Steel, Pneumatic, Heavy Duty, with Magnetic Piston sketch

Article options / Table

Type

EPVSolid clamping arm, with clasp for welding

Coding

MMagnetic piston
Show / Hide columns
SizeFH in N
Holding
Capacity
FS in N
Piston Force
at 6 bar ≈ N
b1b2b3b4d1d2Inside Ø Connection Tubeh1
100010000325010290802010,5G 1/48355
2000200005600112100902012,5G 3/810425
Show / Hide columns
SizeSizeh2h3l1l2m1m2m3m4rs
10001000132,525217,5805012,550-14413
2000200016135246,51005412,55845168,514

Build & Price

Open 3D configurator
Size
Type

Coding

Selected Part (How to order)

Total (net)
765,65
plus VAT 145,47 €
gross 911,12 €
In stock
Weight: 5,800 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.