SP | Steel sheet metal body |
M | Magnetic piston |
Size | FH in N Holding capacity | FS in N Clamping force at 6 bar ≈ | a | b1 | b2 | d1 | d2 | d3 | d4 Compressed air connections | Inside Ø Connection tube | h |
---|---|---|---|---|---|---|---|---|---|---|---|
70 | 1200 | 780 | 13,5 | 42 | 64 | 8,5 | M 6 | 4,3 | M 5 | 4 | 50 |
360 | 5600 | 1290 | 27,5 | 55 | 90 | 12 | M 8 | 5,5 | G 1/8 | 4 | 69 |
1100 | 16000 | 4480 | 28 | 66 | 133 | 16 | M 10 | 8,5 | G 1/4 | 6 | 85 |
2100 | 25000 | 5520 | 38,5 | 80 | 177 | 20 | M 12 | 8,5 | G 1/4 | 8 | 96,5 |
Size | l1 | l2 | l3 | l4 | m1 | m2 | m3 | m4 | s ≈ | t | w Stroke |
---|---|---|---|---|---|---|---|---|---|---|---|
70 | 163 | 78,5 | 20 | 70 | 26 | 13 | 26 | - | 7,5 | 12 | 12 |
360 | 274 | 113 | 32 | 94 | 33,5 | 30 | 36,5 | - | 9,5 | 15 | 21 |
1100 | 361 | 171 | 49 | 138 | 41 | 15 | 35 | 41 | 11 | 18 | 31 |
2100 | 482 | 222 | 61,5 | 190 | 50 | 35 | 50 | 50 | 13,5 | 22 | 45 |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0