JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 865 Power Clamps Steel, Pneumatic

Photo

GN 865 Power Clamps, Pneumatic

Technical drawing

3D
Hide technical drawing
GN 865 Power Clamps, Pneumatic sketch

Article options / Table

Type

BIClamping arm vertical
Show / Hide columns
Size
(Piston-Ø)
max. Clamping
moment
in N
at 6 bar
FS in N
Clamping
force at r
at 6 bar
FH in N
Holding
capacity at r
a-0,2d1 h8d2d3 H8d4d5
Thread
h1h2l1 -0,5
20601250400010,51028M 574,2M 51616150
321502220696215,51240M 695G 1/82121206
403003640913918,51650M 8116,8G 1/82626244
5047549001233121,51860M 10138,5G 1/83131279
Show / Hide columns
Size
(Piston-Ø)
l2 -0,5l3l4l5l6l7 -0,5m1
±0,01
m2m3
±0,01
m4
±0,01
m5
±0,01
m6rst
2017170214,52197127,51734221347,53213
32237913163113318102551302267,54215
40282104387,53815522133062372582,55218
50323110,54484417427124771,5443596,56221

Build & Price

Open 3D configurator
Size
Type

Finish

Selected Part (How to order)

Total (net)
455,91
plus VAT 86,62 €
gross 542,53 €
In stock
Weight: 0,620 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards