BI | Clamping arm vertical |
Size (Piston-Ø) | max. Clamping moment in N at 6 bar | FS in N Clamping force at r at 6 bar | FH in N Holding capacity at r | a | b -0,2 | d1 h8 | d2 | d3 H8 | d4 | d5 Thread | h1 | h2 | l1 -0,5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 60 | 1250 | 4000 | 10,5 | 10 | 28 | M 5 | 7 | 4,2 | M 5 | 16 | 16 | 150 |
32 | 150 | 2220 | 6962 | 15,5 | 12 | 40 | M 6 | 9 | 5 | G 1/8 | 21 | 21 | 206 |
40 | 300 | 3640 | 9139 | 18,5 | 16 | 50 | M 8 | 11 | 6,8 | G 1/8 | 26 | 26 | 244 |
50 | 475 | 4900 | 12331 | 21,5 | 18 | 60 | M 10 | 13 | 8,5 | G 1/8 | 31 | 31 | 279 |
Size (Piston-Ø) | l2 -0,5 | l3 | l4 | l5 | l6 | l7 -0,5 | m1 ±0,01 | m2 | m3 ±0,01 | m4 ±0,01 | m5 ±0,01 | m6 | r | s | t |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 171 | 70 | 21 | 4,5 | 21 | 97 | 12 | 7,5 | 17 | 34 | 22 | 13 | 47,5 | 32 | 13 |
32 | 237 | 91 | 31 | 6 | 31 | 133 | 18 | 10 | 25 | 51 | 30 | 22 | 67,5 | 42 | 15 |
40 | 282 | 104 | 38 | 7,5 | 38 | 155 | 22 | 13 | 30 | 62 | 37 | 25 | 82,5 | 52 | 18 |
50 | 323 | 110,5 | 44 | 8 | 44 | 174 | 27 | 12 | 47 | 71,5 | 44 | 35 | 96,5 | 62 | 21 |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0