B | Clamping arm with slotted hole |
F | Clamping arm with bushing |
Size | FH in N Holding capacity | a | b1 | b2 | b3 | b4 | d1 | d2 | d3 | h1 | h2 | h3 | h4 ≈ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
220 | 2200 | 32 | 36 | 13 | 6 | 6 | M 6 | 6,5 | 6,5 | 152 | 45,5 | 16 | 27 |
440 | 4400 | 34 | 54 | 20 | 10 | 10 | M 10 | 8,5 | 10,5 | 235 | 69,5 | 24 | 45 |
850* | 8500 | - | 75 | 24 | - | 12 | M 12 | 10,5 | 12,5 | 301 | 88 | 30 | - |
1540* | 15400 | - | 90 | 32 | - | 16 | M 16 | 12,5 | 16,5 | 344 | 106 | 35 | - |
Size | l1 Type B | Type F | l2 | l3 | m1 | m2 | m3 | r1 | r2 | s |
---|---|---|---|---|---|---|---|---|---|---|
220 | 91 | 86 | 51 | 46 | 20 | 8 | 8 | 77 | 72 | 6 |
440 | 129,5 | 129,5 | 66 | 66 | 30 | 10 | 12 | 107 | 107 | 10 |
850* | - | 161 | - | 72 | 55 | 10 | 10 | - | 133 | 12 |
1540* | - | 203 | - | 92,5 | 65 | 17,5 | 12,5 | - | 167 | 16 |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0