JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 920.1 Wedge Clamps

Photo

GN 920.1 Wedge Clamps, Steel Type: RF - Grooves clamping surfaces
Type: RF - Grooves clamping surfaces
GN 920.1 Wedge Clamps, Steel Type: RF - Grooves clamping surfaces GN 920.1 Wedge Clamps, Steel Type: GA - With 2 fixing threads for attachment jaws GN 920.1 Wedge Clamps, Steel Type: GL  - Smooth clamping surfaces

Product description

Information

Clamping with the wedge clamps GN 920.1 is achieved via the socket cap screw and the clamp wedge which cause both clamping jaws to move outward.

When loosening the screw, the clamp wedge is returned via an internal return spring which, in turn, loosens the tension.

Wedge clamps are ideal for multiple clamping operations, but they are also suitable for clamping individual workpieces.

The slotted hole in the clamp wedge serves to compensate tolerances in the workpiece.

Specification

Steel

  • Wedge surfaces hardened
  • Blackened

Socket cap screw DIN 7984
Steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 920.1 Wedge Clamps, Steel sketch

Article options / Table

Type

GL Smooth clamping surfaces
GAWith 2 fixing threads for attachment jaws
RFGrooves clamping surfaces
Show / Hide columns
dba
Type GA
Type GL
min.



max.

Type RF
min.



max.
h1h2h3
Type GA
Length l
max.
m
Type GA
max.
Clamping force
per clamping jaw
in kN
max.
tightening torque
in Nm
M 82139,544,534,539,5154,57,515101525
M 82539,544,534,539,5154,57,515121525
M 83239,544,534,539,5154,57,515161525
M 84039,544,534,539,5154,57,515201525
M 85039,544,534,539,5154,57,515301525
M 12404045,54045,5224,51121203085
M 12504045,54045,5224,51121303085

Build & Price

Open 3D configurator
Thread d
Width b
Type



Selected Part (How to order)

Total (net)
125,82
plus VAT 23,91 €
gross 149,73 €
In stock
Weight: 0,089 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662020