JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 9734 Clamping Plates Zinc Die Casting, for Configurable Linear Actuators

Photo

GN 9734 Clamping Plates, Zinc Die Casting, for Configurable Linear Actuators Type: B - For electronic position indicators
Type: B - For electronic position indicators
GN 9734 Clamping Plates, Zinc Die Casting, for Configurable Linear Actuators Type: B - For electronic position indicators GN 9734 Clamping Plates, Zinc Die Casting, for Configurable Linear Actuators Type: A - For mechanical position indicators or without position indicator

Product description

Information

Clamping plates GN 9734 are used to fix the spindles of configurable linear actuators in place after adjustment.

Using a hand lever, the bore diamter of the clamping plate is reduced until the spindle stem of the linear actuator is clamped, preventing unintentional adjustment of the approached position.

The enclosed spiral pin connects the clamping plate to the torque support, preventing it from twisting. If no position indicator is mounted to the linear actuator, as shown in the example, type A is recommended.

Specification

Zinc die casting
Powder coated
Black, textured finish


Spiral pin ISO 8750
Stainless steel


Adjustable hand lever GN 302.1

  • Zinc die casting
    Powder coated
    Black, RAL 9005, textured finish
  • Threaded insert
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
GN 9734 Clamping Plates, Zinc Die Casting, for Configurable Linear Actuators sketch

Article options / Table

Type

AFor mechanical position indicators or without position indicator
BFor electronic position indicators
Show / Hide columns
d1
Linear actuator diameter
bd2 F9l1
Type A

Type B
l2
Type A

Type B
l3Compatible with position indicator
Type A

Type B
30338475530,530,524,5GN 9534GN 9034
40481266,5734340,524,5GN 9534GN 9034
50481266,5734340,524,5GN 9534GN 9034
60481466,5734340,524,5GN 9534GN 9034

Build & Price

Open 3D configurator
Diameter d1
Type


Selected Part (How to order)

Total (net)
16,27
plus VAT 3,09 €
gross 19,36 €
In stock
incl. material surcharge: 0,22 €
The material surcharge is already included in the price.
Weight: 0,109 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
79070000