Gear Lever Handles

Gear level handles are used to actuate hydraulic valves or control levers, for example. The shaft length forms a lever, which reduces force and simultaneously enables intricate movement.

Filter products
Material
Thread (from - to) Thread
Length (from - to) Length
Product Family

GN 310 Gear Lever Handles, Steel Type: A - Ball knob DIN 319<br />Finish: ZB - Zinc plated, blue passivated

GN 310

Gear Lever Handles, Steel
GN 310 Gear Lever Handles, Stainless Steel Type: A - Ball knob DIN 319<br />Material: NI - Stainless steel

GN 310

Gear Lever Handles, Stainless Steel