Handles, Knobs, Gear lever handles

Filter products
New Products
Material
Thread (from - to) Thread
Bore (from - to) Bore
Product Family
Revolving handles
Material
Thread (from - to) Thread
Product Family
Fixed handles
Material
Thread (from - to) Thread
Product Family
Retractable handles
Material
Thread (from - to) Thread
Product Family
Knobs
New Products
Material
Thread (from - to) Thread
Bore (from - to) Bore
Product Family
Gear lever handles
Material
Thread (from - to) Thread
Length (from - to) Length
Product Family
T-handles
Material
Thread (from - to) Thread
Bore (from - to) Bore
Product Family

Revolving Handles

Fixed Handles

Retractable Handles

Knobs

DIN 319 Ball Knobs Plastic Material: KU - Plastic<br />Type: C - With tapped hole, without bushing

DIN 319

Ball Knobs Plastic
DIN 319 Ball Knobs, Plastic, Red Material: KU - Plastic<br />Type: C - With tapped hole, wihout bushing<br />Color: RT - Red

DIN 319

Ball Knobs, Plastic, Red
DIN 319 Ball Knobs Steel, Aluminum Material: AL - Aluminum<br />Type: C - With thread

DIN 319

Ball Knobs Steel, Aluminum
DIN 319 Ball Knobs, Stainless Steel Material: NI - Stainless steel<br />Type: C - With thread

DIN 319

Ball Knobs, Stainless Steel
GN 719.2 Domed Gear Knobs, Plastic Color: SW - Black, RAL 9005, shiny finish

GN 719.2

Domed Gear Knobs, Plastic
GN 517.1 Positioning and Control Symbols Symbol code: F1 - Lifting

GN 517.1

Positioning and Control Symbols
GN 519.2 Cylindrical Knobs, Plastic Color: SW - Black, RAL 9005, matte finish

GN 519.2

Cylindrical Knobs, Plastic
GN 675.1 Ball Handles with Cover Cap, Plastic, Softline Color of the cover cap: DGR - Gray, RAL 7035, matte finish

GN 675.1

Ball Handles with Cover Cap, Plastic, Softline
GN 76 Mushroom Shaped Knobs, Plastic Type: D - With internal thread

GN 76

Mushroom Shaped Knobs, Plastic
GN 75.5 Mushroom Shaped Knobs, Stainless Steel Type: D - With internal thread<br />Finish: MT - Matte shot-blasted finish

GN 75.5

Mushroom Shaped Knobs, Stainless Steel
GN 75.6 Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design Type: D - With internal thread<br />Finish: PL - Polished finish (Ra < 0.8 μm)<br />Material (Sealing ring): H - HNBR

NEW GN 75.6

Mushroom Shaped Knobs, Stainless Steel Knobs, Hygienic Design
GN 676 Knurled Knobs, Plastic, Threaded Bushing Brass Color: SG - Black-gray, RAL 7021, matte finish

GN 676

Knurled Knobs, Plastic, Threaded Bushing Brass
GN 676.1 Knobs, Steel, blackened Type: A - Without knurl

GN 676.1

Knobs, Steel, blackened
GN 676.2 Knobs, Steel, Zinc Plated Type: A - Without knurl

GN 676.2

Knobs, Steel, Zinc Plated
GN 676.5 Knobs, Stainless Steel Type: B - With knurl

GN 676.5

Knobs, Stainless Steel

Gear Lever Handles

GN 310 Gear Lever Handles, Steel Type: A - Ball knob DIN 319<br />Finish: ZB - Zinc plated, blue passivated

GN 310

Gear Lever Handles, Steel
GN 310 Gear Lever Handles, Stainless Steel Type: A - Ball knob DIN 319<br />Material: NI - Stainless steel

GN 310

Gear Lever Handles, Stainless Steel

T-Handles