Control Handwheels

Control handwheels transmit manual rotation and are used for setting operations with low torque.

Filter products
Material
External diameter (from - to) External diameter
Bore (from - to) Bore

GN 736 Control Handwheels, Aluminum Type: D - With revolving handle

GN 736

Control Handwheels, Aluminum
GN 735 Control Handwheels, Plastic, Colored Cover Cap Color of the cover cap: DGN - Green, RAL 6017, matte finish

GN 735

Control Handwheels, Plastic, Colored Cover Cap
GN 527.1 Handwheels, Plastic Type: B - With plain through bore H7

GN 527.1

Handwheels, Plastic