GN 226.1 Cover Disks for Knurled Handwheels GN 226, Aluminum

Cover Disks GN 226.1: for Knurled Handwheels GN 226, Aluminum
Type: A - With black symbol

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Cover disks GN 226.1 not only improve the appearance of the knurled handwheels GN 226 , but also widen the range of applications.

Apart from the standard symbol, diagrams and or other symbols can be printed.

Cover disks and knurled handwheels are supplied separately.

Specification

Aluminum

  • Anodized, natural color
  • Symbol black
  • Self-adhesive

RoHS

Hide technical drawing
GN 226.1 Cover Disks for knurled handwheels GN 226 sketch

Article options / Table

Type

AWith black symbol
BNeutral
Show / Hide columns
d1d0
Knurled handwheel
bLength ls
39504100,4
52635120,4
67806150,4

Build & Price

Diameter d1
Type


Diameter d1
Type


Selected Part (How to order)

Total (net)
1,10
plus VAT 0,21 €
gross 1,31 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 226.1-39-AGN 226.1-39-BGN 226.1-52-AGN 226.1-52-BGN 226.1-67-AGN 226.1-67-B

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.