JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 9027 Spiral Cam Lever Steel

Photo

GN 9027 Spiral Cam Lever, Steel Type: A - Without contact plate
Type: A - Without contact plate
GN 9027 Spiral Cam Lever, Steel Type: A - Without contact plate GN 9027 Spiral Cam Lever, Steel Type: B - With contact plate

Product description

Information

Spiral cam levers GN 9027 are used to quickly clamp fixture and machine components with high clamping forces, independent of the direction of the lever. The pitch of the double-sided clamping spiral creates a self-locking effect.

Due to the robust design, the lever can be extended by attaching a tube or brought into the desired clamping position by using a soft-face hammer. No torque is applied to the clamping screw or the clamping point during the clamping operation.

When combined with swing bolts DIN 444 / GN 1524, the spiral cam levers are suitable for many different applications. The contact plate of type B prevents damage to the clamping surface. The clamping mechanism can be lubricated for easier operation.

Specification

Lever
Steel

  • Case-hardened
  • BlackenedBTBT

Pin
Steel
Case-hardened


Contact plate
Steel
Case-hardened


Retaining rings DIN 471
Steel


RoHS

Accessory

Swing Bolts DIN 444
Swing Bolts GN 1524 (With long threaded bolt)

Technical drawing

3D
Hide technical drawing
GN 9027 Spiral Cam Lever, Steel sketch

Article options / Table

Type

AWithout contact plate
BWith contact plate
Show / Hide columns
l1d1 f8a1a2b1 +0,2b2d2d3h ≈
Stroke
l2FS in kN ≈
Clamping force
MH in Nm ≈
Torque
648912,39,22410201417,525
80101014,212,22812241,1541245
1001212,517,714,23316281,4701880
125161622,517,24120361,78834200

Build & Price

Open 3D configurator
l1
d1
Type


Finish
BT

Selected Part (How to order)

Total (net)
25,08
plus VAT 4,77 €
gross 29,85 €
In stock
Weight: 0,069 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9027-64-8-A-BTGN 9027-64-8-B-BTGN 9027-80-10-A-BTGN 9027-80-10-B-BTGN 9027-100-12-A-BTGN 9027-100-12-B-BTGN 9027-125-16-A-BTGN 9027-125-16-B-BT

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.