Cam Point Levers

Cam point levers can be universally used for tensioning. The axial or radial pitch of the spiral remains constant over the entire tensioning path, which generates a self-locking effect at each clamping point.

Filter products
New Products
Material
Length (lever) (from - to) Length (lever)
Thread (from - to) Thread
Stud length (from - to) Stud length

GN 918 Eccentric Cams, Steel, Radial Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918

Eccentric Cams, Steel, Radial Clamping, with Threaded Bolt
GN 918.5 Eccentric Cams, Stainless Steel, Radial Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.5

Eccentric Cams, Stainless Steel, Radial Clamping, with Threaded Bolt
GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918

Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side
GN 918.5 Eccentric Cams, Stainless Steel, Radial Clamping, Screw from the Operator's Side Type: GVS - With ball lever, straight (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918.5

Eccentric Cams, Stainless Steel, Radial Clamping, Screw from the Operator's Side
GN 918 Steel, Steel, Radial Clamping, Screw from the Back Type: KVB - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918

Steel, Steel, Radial Clamping, Screw from the Back
GN 918.5 Eccentric Cams, Stainless Steel, Radial Clamping, Screw from the Back Type: SKB - With hex<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.5

Eccentric Cams, Stainless Steel, Radial Clamping, Screw from the Back
GN 918.1 Clamping Bolts, Steel, Upward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Clamping Bolts, Steel, Upward Clamping, with Threaded Bolt
GN 918.6 Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918.6

Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded Bolt
GN 918.1 Clamping Bolts, Steel, Upward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Clamping Bolts, Steel, Upward Clamping, Screw from the Operator's Side
GN 918.6 Clamping Bolts, Stainless Steel, Upward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.6

Clamping Bolts, Stainless Steel, Upward Clamping, Screw from the Operator's Side
GN 918.1 Clamping Bolts, Steel, Upward Clamping, Screw from the Back Type: GVB - With ball lever, straight (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.1

Clamping Bolts, Steel, Upward Clamping, Screw from the Back
GN 918.6 Clamping bolts, Stainless Steel, Upward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.6

Clamping bolts, Stainless Steel, Upward Clamping, Screw from the Back
GN 918.2 Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt Type: GV - With ball lever, straight (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918.2

Clamping Bolts, Steel, Downward Clamping, with Threaded Bolt
GN 918.7 Clamping Bolts, Stainless Steel, Downward Clamping, with Threaded Bolt Type: KV - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.7

Clamping Bolts, Stainless Steel, Downward Clamping, with Threaded Bolt
GN 918.2 Clamping Bolts, Steel, Downward Clamping, Screw from the Operator’s Side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.2

Clamping Bolts, Steel, Downward Clamping, Screw from the Operator’s Side
GN 918.7 Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Operator's Side Type: KVS - With ball lever, angular (serration)<br />Clamping direction: L - By anti-clockwise rotation

GN 918.7

Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Operator's Side
GN 918.2 Clamping Bolts, Steel, Downward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.2

Clamping Bolts, Steel, Downward Clamping, Screw from the Back
GN 918.7 Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Back Type: KVB - With ball lever, angular (serration)<br />Clamping direction: R - By clockwise rotation (drawn version)

GN 918.7

Clamping Bolts, Stainless Steel, Downward Clamping, Screw from the Back
GN 9027 Spiral Cam Lever, Steel Type: A - Without contact plate

NEW GN 9027

Spiral Cam Lever, Steel