GN 919 Hubs with Eccentrical Cam Steel

Product description

Hubs with eccentrical cam GN 919 are used for adjusting and clamping operations. As a rule these are fitted with a gear lever handle GN 310.

The cam offers the advantage that the clamping force remains constant in every position of its travel. In addition the cam is self locking.

Cylinder head shoulder bolts GN 732.1 can be used as bearing pins.

Specification

Steel

  • Sintered
  • Case-hardened
    EHT 0,2 to 0,4 mm
  • Plain

RoHS

Accessory

Gear Lever Handles GN 310
Gear Lever Handles GN 310

Hide technical drawing
GN 919 Hubs with Eccentrical Cam, Steel sketch

Article options / Table

Show / Hide columns
d1d2 H9b1 -0,05/-0,15b2d3d4
Gear lever handle
Length lr1r2r3r4st
min.
24B 81311M 68281213,3214,6415,33,39
30B 101513M 810321516,6518,319,124,112
35B 121715M 10123617,519,4221,3422,314,815

Build & Price

Diameter d1
Bore d2
Diameter d1
Bore d2

Selected Part (How to order)

Total (net)
8,62
plus VAT 1,64 €
gross 10,26 €
In stock
Weight: 0,059 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662020
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 919-24-B8GN 919-30-B10GN 919-35-B12

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.