JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 715 Side Thrust Pins Housing Aluminum, Thrust Pin Steel / Plastic, Press-On Type

Photo

GN 715 Side Thrust Pins, Press-On Type Type: SB - Thrust pin steel, with seal
Type: SB - Thrust pin steel, with seal
GN 715 Side Thrust Pins, Press-On Type Type: SB - Thrust pin steel, with seal GN 715 Side Thrust Pins, Press-On Type Type: KA - Thrust pin plastic, without seal GN 715 Side Thrust Pins, Press-On Type Type: KB - Thrust pin plastic, with seal GN 715 Side Thrust Pins, Press-On Type Type: SA - Thrust pin steel, without seal

Product description

Information

Spring loaded side thrust pins GN 715 are versatile and practical elements for holding, positioning and clamping of workpieces.

They eliminate costly alternatives, are space saving and easy to install. The knurled body requires only a hole tolerance of H8.

For mounting the side thrust pins a suitable mounting tool GN 715.1 is available (see table).

Specification

Housing
Aluminum
Plain


Thrust pin
Steel for type SA / SB

  • Hardedned
  • Zinc plated, blue passivated
    Plastic for type KA / KB
    Polyacetal (POM)

Thrust spring
Side thrust force light
Stainless steel AISI 301
Side thrust force medium
Spring steel blackened
Side thrust force heavy
Spring steel zinc plated, blue passivated


Seal
Chloroprene rubber (CR)


RoHS

Accessory

Mounting Tools GN 715.1
Eccentric Bushings GN 715.2

Technical drawing

3D
Hide technical drawing
GN 715 Side Thrust Pins, Press-On Type sketch

Article options / Table

Type

SAThrust pin steel, without seal
KAThrust pin plastic, without seal
SBThrust pin steel, with seal
KBThrust pin plastic, with seal
Show / Hide columns
d1Side thrust F0 in N
Type SA / SB

Type KA / KB
a1a2d2d3 H8
3102040101,53,5667
52050100202,55,7101012
640751004037,7101012
8501001505048,9121214
10100150205100510,7161618
Show / Hide columns
d1l1 -1l2 ±0,5l3 -2l4wx1x2Code no. for
mounting tool
37474110,75GN 715.1-3
5116,711,561,61,71,3GN 715.1-5.6
61110,711,51021,91,4GN 715.1-5.6
81313,914132,62,72,1GN 715.1-8
101716,718163,23,42,7GN 715.1-10

Build & Price

Open 3D configurator
Outside diameter d1
Side thrust force
Type




Technical and assembly instructions

b781ac79-c91a-4b86-924f-4cc03038ef63

w = Movement of pin
F = Side thrust in N
F0 = Initial thrust
1,1 x F0 = End thrust
a2 - a1 = Clamping range for workpiece
x = Distance centre line – Thrust point at w/2
x1 for highest thrust point (a1)
x2 for lowest thrust point (a2)
l0 = Distance end stop – Bore of side thrust bush pin
l0 = lm + x
lm = average length of workpiece (lmax + lmin) / 2

For contact points (workpiece height) between a1 and a2 a value for x has to be used lying between x1 and x2 (interpolation).

5d3db581-e9c7-4372-950b-e60e288c2861

By observing the above values the full movement of the side thrust pin will be available to cover the tolerance of the workpiece.

851483af-c980-495c-8206-9ae4d1dd9a26

For inserting the side thrust pins the use of a mounting tool Mounting Tools GN 715.1 is recommended.

9530ed42-d74e-4d58-bfc7-c6799ea343e9

Eccentric Bushings GN 715.2 are a tooling accessory for GN 715.

They enable a precise optimum setting of side thrust pins. This allows an adjustment to l0 to accommodate for instance a larger tolerance range on a workpiece.

Selected Part (How to order)

Total (net)
3,67
plus VAT 0,70 €
gross 4,37 €
Ask for delivery time
Weight: -
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 715-3-10-SAGN 715-3-10-KAGN 715-3-10-SBGN 715-3-10-KBGN 715-3-20-SAGN 715-3-20-SBGN 715-3-40-SAGN 715-3-40-SBGN 715-5-20-SAGN 715-5-20-KAGN 715-5-20-SBGN 715-5-20-KBGN 715-5-50-SAGN 715-5-50-SBGN 715-5-100-SAGN 715-5-100-SBGN 715-6-40-SAGN 715-6-40-KAGN 715-6-40-SBGN 715-6-40-KBGN 715-6-75-SAGN 715-6-75-SBGN 715-6-100-SAGN 715-6-100-SBGN 715-8-50-SAGN 715-8-50-KAGN 715-8-50-SBGN 715-8-50-KBGN 715-8-100-SAGN 715-8-100-SBGN 715-8-150-SAGN 715-8-150-SBGN 715-10-100-SAGN 715-10-100-KAGN 715-10-100-SBGN 715-10-100-KBGN 715-10-150-SAGN 715-10-150-SBGN 715-10-205-SAGN 715-10-205-SB

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.