GN 715.1 Mounting Tools for Side Thrust Pins GN 715 / GN 714

Mounting Tools GN 715.1: for Side Thrust Pins GN 715 / GN 714
Hide technical drawing
GN 715.1 Mounting Tools for Side Thrust Pins GN 715 / GN 714 sketch

Article options / Table

Show / Hide columns
Identification no.suitable for ...
3GN 715-3-...
5.6GN 715-5-... / GN 715-6-... / GN 714-10-...
8GN 715-8-...
10GN 715-10-... / GN 714-16-...

Build & Price

Identification No.
Identification No.

Selected Part (How to order)

Total (net)
10,64
plus VAT 2,02 €
gross 12,66 €
In stock
Weight: 0,019 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.