JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 714 Side Thrust Pins without Pressure Pin, Press-On Type

Photo

GN 714 Side Thrust Pins without Pressure Pin, Press-On Type

Product description

Information

Side thrust pins GN 714 are the result of further development of GN 715. It is left to the customer to design his own pressure pin which can be screwed into the thrust plate.

This design extends the field of applications for side thrust pins offering identical advantages i.e. they eliminate costly alternatives, are space saving and are simple to install. The knurled body requires bore to H8 tolerance only.

For mounting the side thust pins a suitable mounting tool GN 715.1 is available (see table).

Specification

Body
Aluminum
Plain


Thrust plate
with interal thread
Hardened, blackened


Pressure spring coding
Force
light:gray
medium: black
heavy: silver


Seal
Rubber NBR (Perbunan®)


RoHS

Accessory

Mounting Tools GN 715.1

Technical drawing

3D
Hide technical drawing
GN 714 Side Thrust Pins without Pressure Pin, Press-On Type sketch

Article options / Table

Show / Hide columns
d1Side thrust force F0 in N ≈ at l2d2d3  H8h min.l1  -1l2l3l4w
adjustable
distance at l2
Code No. for
Mounting tool
102050100M 410121241,54,51,6GN 715.1-5.6
104075150M 41012127,51,54,52GN 715.1-5.6
16100200300M 616181811,527,53,2GN 715.1-10

Build & Price

Open 3D configurator
d1
Side thrust force

Technical and assembly instructions

Sketch GN 715 bushing

Eccentric Bushings GN 715.2 are a tooling accessory for GN 714.

They enable a precise optimum setting of side thrust pins. This allows an adjustment to l0 to accommodate for instance a larger tolerance range on a workpiece.

Selected Part (How to order)

Total (net)
6,18
plus VAT 1,17 €
gross 7,35 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.