GN 346 Ball Joint Thrust Pads

Photo

GN 346 Ball Joint Thrust Pads, Steel

Product description

Information

Ball joint thrust pads GN 346 are in general used for transfer of clamping forces. They adjust themselves to uneven or non-parallel surfaces and clamp without twisting the clamped parts.

The values were arrived at by a series of tests whereby a limited number of ball joint pads were subjected for a limited time to a vertical static load to the pads.

At the values given in the table a permanent deformation of the ball is almost impossible.

Ball joint thrust pads GN 346 can also be used as leveling feet with a small foot diameter.

Specification

Steel

  • Property class 5
  • Zinc plated, blue passivated

RoHS

Technical drawing

3D
Hide technical drawing
GN 346 Ball Joint Thrust Pads, Steel sketch

Article options / Table

Show / Hide columns
d1d2l1l2t
min.
A/FStatic load in kN
(See information)
16M 81979125
20M 1022811157,5
24M 122510121710
30M 163413162415

Build & Price

Open 3D configurator
Outside diameter d1
Thread d2

Selected Part (How to order)

Total (net)
4,75
plus VAT 0,90 €
gross 5,65 €
In stock
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.