GN 709.6 Clamping Pads Adjustable

Clamping Pads GN 709.6: Adjustable
Type: R - Ball steel, serrated contact face

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Clamping pads GN 709.6 are also used in jig and fixture construction, for example for clamping workpieces, as movable bearing surface or as stop. The swivel-mounted ball compensates uneven and non-parallel contact surfaces by as much as 10°. It is also secured against further twisting.

The O-ring holds the ball in position and prevents dirt from penetrating, resulting in a long service life and constant mobility.

Specification

  • Steel
    • Tempered
    • Property class 10.9

  • Ball
    • Type B and R:
      Steel hardened (54+2 HRC)
    • Type K:
      Plastic (Polyacetal POM)

  • O-Ring
    Rubber NBR (Perbunan®)

RoHS

Hide technical drawing
GN 709.6 Clamping Pads sketch

Article options / Table

Type

BBall steel, smooth contact face
RBall steel, serrated contact face
KBall plastic, smooth contact face
Show / Hide columns
d1l1d2d3
Ball-Ø
l2A/FeStatic load max. in kN
Type B

Type R

Type K
M 6122540679,51011,51262
M 81225408,5101313152094

Build & Price

Thread d1
Length l1
Type



Thread d1
Length l1
Type



Selected Part (How to order)

Total (net)
40,28
plus VAT 7,65 €
gross 47,93 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84662020
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 709.6-M6-12-BGN 709.6-M6-12-RGN 709.6-M6-12-KGN 709.6-M6-25-BGN 709.6-M6-25-RGN 709.6-M6-25-KGN 709.6-M6-40-BGN 709.6-M6-40-RGN 709.6-M6-40-KGN 709.6-M8-12-BGN 709.6-M8-12-RGN 709.6-M8-12-KGN 709.6-M8-25-BGN 709.6-M8-25-RGN 709.6-M8-25-KGN 709.6-M8-40-BGN 709.6-M8-40-RGN 709.6-M8-40-K

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.