JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 233.3 Hinges Plastic, with Spring-Loaded Return

Photo

GN 233.3 Hinges, Plastic, with Spring-Loaded Return
ELESA original design
code: CFMR-NC / CFMR-NO

Product description

Information

Hinges GN 233.3 with spring-loaded return allow doors to be automatically opened and closed by means of the torsion spring.

The return torque varies with the opening angle of the hinge. Endurance tests have shown that the restoring torque does not change even after 100,000 opening / closing cycles.

Specification

Plastic (Polyamide PA-HP)

  • Glass fiber reinforced
  • Temperature resistant up to 60 °C
  • Black, matte finishSWSW

Pin
Aluminum


Shaft cover
Plastic (Polyacetal POM)
Black


Torsion spring
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 233.3 Hinges, Plastic, with Spring-Loaded Return sketch

Article options / Table

Type

LSpring-loaded return, closing
RSpring-loaded return, opening

Identification no.

1Light spring load
2Heavy spring load
Show / Hide columns
l1l2d1d2h1h2h3l3m1m2max. return torque
MR in Nm
Identification no. 1


Identification no. 2
55676,5102412,56,312,538480.350.7

Build & Price

Open 3D configurator
Specifications

Width l1
Length l2
Type


Identification no.


Color
SW

Relationship between the opening angle and restoring torque

The following table shows the relationship between the opening angle and restoring torque. The indicated maximum opening angle should not be exceeded.

Return torque MR in Nm (Type L)

Identification no.

90°

270°

1

0

0,12

0,35

2

0

0,15

0,7

Restoring torque MR in Nm (Type R)

Identification no.

180°

1

0,12

0,35

2

0,25

0,7

Selected Part (How to order)

Total (net)
8,89
plus VAT 1,69 €
gross 10,58 €
In stock
ELESA Code: 425852
Description: CFMR.67-NO-035
Weight: 0,067 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.