Shackles curved and straight for a secure load attachment

A shackle, also known as a shackle hook, is a standard part that is usually used as a sling to hold ropes, wire ropes or chains. ShacA shackle, also known as a shackle hook, is a standard part that is usually used as a sling to hold ropes, wire ropes or chains. Shackles consist of a U-shaped

bracket, which can be locked either with screw bolts (form A) or with inserted bolts with nuts and cotter pins (form B).kles consist of a U-shaped bracket, which can be locked either with screw bolts (form A) or with inserted bolts with nuts and cotter pins (form B).

Shackles and shackle hooks are made of drop-forged heat-treatable steel. They are mainly used as lifting devices in transport, conveyor technology and general mechanical engineering.

Shackles from Ganter

Ganter offers shackles and shackle hooks in shapes A and B in straight and curved S designs and 9 different sizes. With their help, loads from 500 kg to 8.5 tons can be moved safely. Curly shackles have a slightly larger clearance. They are particularly suitable for thick ropes or for multiple assignments. All versions are galvanized.