GN 289 Swivel Clamp Connector Joints Aluminum, with Two-Part Clamp Pieces

Swivel Clamp Connector Joints GN 289: Aluminum, with Two-Part Clamp Pieces
Finish: BL - Plain finish, matte shot-blasted

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Swivel clamp connector joints GN 289 are an assembly of two swivel clamp connetors GN 279.

The square versions are also suitable for use with profile systems.

The clamping bores are not machined and are designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw locations z1, the socket cap screws reduce the cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessory.

Specification

Connector clamp
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Plain finish, matte shot-blastedBLBL

Socket cap screws ISO 4762
Stainless steel
Hex nuts DIN 985
Stainless steel
Self-locking via polyamide ring


RoHS

Accessory

Adjustable Hand Levers GN 911

Hide technical drawing
GN 289 Swivel Clamp Connector Joints, with Two-Part Clamp Pieces sketch

Article options / Table

Type

SStepless adjustment

Identification no.

2With 5 stainless steel socket cap screws ISO 4762
Show / Hide columns
d1 - d2
Bore - Bore
d1 - s2
Bore - Square
s1 - s2
Square - Square
b
Swivel
width
kl1l2mz1
Screw
locations
z2
Screw
location
Accessory
Recom. hand lever
GN 911 for
 z1
l3


for z2
l3
B40-B40B40-V40V40-V4065762687085M10-60M10-5578 | 9278 | 92
B40-B42B42-V40-65762687085M10-60M10-5578 | 9278 | 92
B40-B45B45-V40V40-V4565762687085M10-60M10-5578 | 9278 | 92
B40-B48B48-V40-65762687085M10-60M10-5578 | 9278 | 92
B40-B50B50-V40V40-V5065762687085M10-60M10-5578 | 9278 | 92
B42-B42B40-V45-65762687085M10-60M10-5578 | 9278 | 92
B42-B45B42-V45-65762687085M10-60M10-5578 | 9278 | 92
B42-B48B45-V45V45-V4565762687085M10-60M10-5578 | 9278 | 92
B42-B50B48-V45-65762687085M10-60M10-5578 | 9278 | 92
B45-B45B50-V45V45-V5065762687085M10-60M10-5578 | 9278 | 92
B45-B48B40-V50-65762687085M10-60M10-5578 | 9278 | 92
B45-B50B42-V50-65762687085M10-60M10-5578 | 9278 | 92
B48-B48B45-V50-65762687085M10-60M10-5578 | 9278 | 92
B48-B50B48-V50-65762687085M10-60M10-5578 | 9278 | 92
B50-B50B50-V50V50-V5065762687085M10-60M10-5578 | 9278 | 92

Build & Price

d1 - d2
d1 - s2
s1 - s2
Type

Identification no.

Finish
BL
SW
d1 - d2
d1 - s2
s1 - s2
Type

Identification no.

Finish
BL
SW

Selected Part (How to order)

Total (net)
66,20
plus VAT 12,58 €
gross 78,78 €
In stock
incl. material surcharge: 3,62 €
The material surcharge is already included in the price.
Weight: 1,842 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 289-B40-B40-S-2-SWGN 289-B40-B40-S-2-BLGN 289-B40-V40-S-2-SWGN 289-B40-V40-S-2-BLGN 289-V40-V40-S-2-SWGN 289-V40-V40-S-2-BLGN 289-B40-B42-S-2-SWGN 289-B40-B42-S-2-BLGN 289-B42-V40-S-2-SWGN 289-B42-V40-S-2-BLGN 289-B40-B45-S-2-SWGN 289-B40-B45-S-2-BLGN 289-B45-V40-S-2-SWGN 289-B45-V40-S-2-BLGN 289-V40-V45-S-2-SWGN 289-V40-V45-S-2-BLGN 289-B40-B48-S-2-SWGN 289-B40-B48-S-2-BLGN 289-B48-V40-S-2-SWGN 289-B48-V40-S-2-BLGN 289-B40-B50-S-2-SWGN 289-B40-B50-S-2-BLGN 289-B50-V40-S-2-SWGN 289-B50-V40-S-2-BLGN 289-V40-V50-S-2-SWGN 289-V40-V50-S-2-BLGN 289-B42-B42-S-2-SWGN 289-B42-B42-S-2-BLGN 289-B40-V45-S-2-SWGN 289-B40-V45-S-2-BLGN 289-B42-B45-S-2-SWGN 289-B42-B45-S-2-BLGN 289-B42-V45-S-2-SWGN 289-B42-V45-S-2-BLGN 289-B42-B48-S-2-SWGN 289-B42-B48-S-2-BLGN 289-B45-V45-S-2-SWGN 289-B45-V45-S-2-BLGN 289-V45-V45-S-2-SWGN 289-V45-V45-S-2-BLGN 289-B42-B50-S-2-SWGN 289-B42-B50-S-2-BLGN 289-B48-V45-S-2-SWGN 289-B48-V45-S-2-BLGN 289-B45-B45-S-2-SWGN 289-B45-B45-S-2-BLGN 289-B50-V45-S-2-SWGN 289-B50-V45-S-2-BLGN 289-V45-V50-S-2-SWGN 289-V45-V50-S-2-BLGN 289-B45-B48-S-2-SWGN 289-B45-B48-S-2-BLGN 289-B40-V50-S-2-SWGN 289-B40-V50-S-2-BLGN 289-B45-B50-S-2-SWGN 289-B45-B50-S-2-BLGN 289-B42-V50-S-2-SWGN 289-B42-V50-S-2-BLGN 289-B48-B48-S-2-SWGN 289-B48-B48-S-2-BLGN 289-B45-V50-S-2-SWGN 289-B45-V50-S-2-BLGN 289-B48-B50-S-2-SWGN 289-B48-B50-S-2-BLGN 289-B48-V50-S-2-SWGN 289-B48-V50-S-2-BLGN 289-B50-B50-S-2-SWGN 289-B50-B50-S-2-BLGN 289-B50-V50-S-2-SWGN 289-B50-V50-S-2-BLGN 289-V50-V50-S-2-SWGN 289-V50-V50-S-2-BL

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.