GN 6472.2 End Caps for Two-Sided Side Guides GN 6472, Plastic

End Caps GN 6472.2: for Two-Sided Side Guides GN 6472, Plastic
Original design TGL
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

End caps GN 6472.2 extend side guides GN 6472. They ensure an attractive appearance and protect against injuries or damage to the conveyed goods. They are mounted on the end face by sliding into the T-slot of the side guide using the supplied grub screw.

Specification

End cap
PlasticPA

  • Operating temperature -30 °C to +100 °C
  • GrayGRGR

Grub screw / nut
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 6472.2 End Caps, for Two-Sided Side Guides GN 6472, Plastic sketch

Article options / Table

Identification no.

1Single row
2Double row
Show / Hide columns
l1d1d2h1
Identification no. 1

Identification no. 2
l2l3l4l5l6m1m2m3t
262,5M 557,4102,713,5827313,553,745,74,73,5

Build & Price

Identification no.


l1
Material

Color
GR
Identification no.


l1
Material

Color
GR

Selected Part (How to order)

Total (net)
5,62
plus VAT 1,07 €
gross 6,69 €
In stock
ELESA Code: 419142
Description: TGL-57-26
Weight: 0,011 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6472.2-1-26-PA-GRGN 6472.2-2-26-PA-GR

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.