Magnets

Retaining magnets can be universally used as a simple tool when a temporary or portable attachment of documents or accessories to machines is needed.

Filter products
Magnet material
Adhesive forces in N (from - to) Adhesive forces in N

GN 53.1 Magnets, Neodymium-Iron-Boron, Housing Plastic Color: WS - White, RAL 9003
NEW GN 53.1 Magnets, Neodymium-Iron-Boron, Housing Plastic
GN 53.2 Magnets, Rectangular-Shape, with Plastic Housing Color: SW - Black, RAL 9004
NEW GN 53.2 Magnets, Rectangular-Shape, with Plastic Housing
GN 53.3 Magnets, Disk-Shaped, with Handle, with Plastic Housing Type: A - Without eyelet<br />Color: SW - Black, RAL 9004
NEW GN 53.3 Magnets, Disk-Shaped, with Handle, with Plastic Housing