JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 918 Eccentric Cams Steel, Radial Clamping, Screw from the Operator's side

Photo

GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: KVS - With ball lever, angular (serration)
Clamping direction: R - By clockwise rotation (drawn version)
Type: KVS - With ball lever, angular (serration)
Clamping direction: R - By clockwise rotation (drawn version)
GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: KVS - With ball lever, angular (serration)
Clamping direction: R - By clockwise rotation (drawn version) GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: GVS - With ball lever, straight (serration)
Clamping direction: L - By anti-clockwise rotation GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: GVS - With ball lever, straight (serration)
Clamping direction: R - By clockwise rotation (drawn version) GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: KVS - With ball lever, angular (serration)
Clamping direction: L - By anti-clockwise rotation GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: SKS - With hex
Clamping direction: L - By anti-clockwise rotation GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side Type: SKS - With hex
Clamping direction: R - By clockwise rotation (drawn version)

Product description

Information

Eccentric cams GN 918 allow the rapid and secure clamping and releasing at a relatively large clamping range and with high clamping force. The cam offers the advantage that the clamping force remains constant in every angular position and is self-locking at the same time.

Fastening via screw from the operator’s side bridges a larger clamping range. A sufficiently large screw-in depth t is necessary to safely absorb the screw forces. The centering step of the thrust washer provides protection from impermissible lateral forces on the socket cap screw.

The ball levers of types KVS and GVS feature a positive connection with the eccentric cam by means of a serration. During assembly, the position of the lever can thus be fixed in a position that is favorable for clamping.

Specification

Steel

  • Eccentric cam, guide bushing
    and thrust washer
    Case-hardened
  • Socket cap screw DIN 912-12.9
  • Lever
    Blackened

Ball knob DIN 319
Plastic, Duroplast
Black, shiny finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 918 Eccentric Cams, Steel, Radial Clamping, Screw from the Operator's side sketch

Article options / Table

Type

KVSWith ball lever, angular (serration)
GVSWith ball lever, straight (serration)
SKSWith hex

Clamping direction

RBy clockwise rotation (drawn version)
LBy anti-clockwise rotation
Show / Hide columns
d1 -0,5l1d2d3d4 h9d6h1h2h3h4h5h6 -0,1h7l2A/F
4010*1520253035**4045*M 62592010362655312,50,210015
405055**6065*7075**8090M 62592010362655312,50,210015
501222324252627282M 830112412413162362,50,211619
5092102112-----M 830112412413162362,50,211619
* only type KS and GVS

** only type SKS

Build & Price

Open 3D configurator
Specifications


Diameter d1
Type



Clamping direction


l1

Clamping range

MD918_KI-48400-0

Application examples

MD918_AN-46795-0

Mounting Information

MD918_MT-46764-0

Selected Part (How to order)

Total (net)
59,50
plus VAT 11,31 €
gross 70,81 €
In stock
Weight: 0,179 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.