GN 33b Cube Connectors Aluminum, for Aluminum Profiles (b-Modular System)

Cube Connectors GN 33b: Aluminum, for Aluminum Profiles (b-Modular System)
Identification no.: 2 - Connecting 2 profiles

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

b-modular-system

b-Modular System (Bosch compatible)

Product description

Cube connectors GN 33b fasten two or three aluminum profiles together on their end faces, at right angles and with anti-twist protection. Machining of the profile is not necessary.

The self-forming thread of the screws should be lubricated to facilitate assembly. The end faces of the aluminum profiles are covered by the cube connectors, which ensures a visually appealing appearance.

If panels are used in the slot, they must be given a suitable corner chamfer.

Specification

Housing
Aluminum, plain finishAB


Screws
Steel, zinc plated, blue passivatedSZ


Cover caps
Plastic, Polyamide (PA)
BlackSS


RoHS

Hide technical drawing
GN 33b Cube Connectors, Aluminum, for Aluminum Profiles (b-Modular System) sketch

Article options / Table

Identification no.

2Connecting 2 profiles
3Connecting 3 profiles

Type

CWith fastening set
Show / Hide columns
s1s2nd
Self-forming
thread
Length l ≈A/FTightening torque
in Nm
30308S 821525
454510S 1224T5035

Build & Price

Width s1
Height s2
Slot width n
Identification no.


Type

Finish housing

Material / Finish screws

Color of the cover cap
S
Width s1
Height s2
Slot width n
Identification no.


Type

Finish housing

Material / Finish screws

Color of the cover cap
S

Selected Part (How to order)

Total (net)
7,21
plus VAT 1,37 €
gross 8,58 €
In stock
Weight: 0,055 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76169990
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 33b-30308-2-C-ABSZSGN 33b-30308-3-C-ABSZSGN 33b-454510-2-C-ABSZSGN 33b-454510-3-C-ABSZS

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.