GN 50i T-Nuts Steel / Stainless Steel, for Aluminum Profiles (i-Modular System)

T-Nuts GN 50i: Steel / Stainless Steel, for Aluminum Profiles (i-Modular System)
Material / Finish: SZ - Steel, zinc plated, blue passivated
Type: V - With anti-twist protection

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

i-modular-system

i-Modular System (Item compatible)

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

T-nuts GN 50i fasten attachments and accessories in the slot of aluminum profiles.

The spring-loaded ball secures the T-nut against unwanted slipping within the slot, making installation easier.

T-nuts of types N and V can be swiveled into the slot at any position.

Specification

  • Steel, zinc plated, blue passivatedSZ

  • Stainless steel, plain finishNB

RoHS

Hide technical drawing
GN 50i T-Nuts, Steel / Stainless Steel, for Aluminum Profiles (i-Modular System) sketch

Article options / Table

Type

NWithout anti-twist protection
VWith anti-twist protection
SHeavy
Show / Hide columns
Typend
Steel

Stainless steel
b ≈h1h2h3Length lm ≈
N5M 3M 4M 5--M 4M 5--840,8-11,54
N6M 3M 4M 5M 6-----1160,9-175
N8M 4M 5M 6M 8-M 4M 5M 6M 81471,6-237
V5M 3M 4M 5------840,80,711,54
V6M 3M 4M 5M 6-M 5M 6--1160,90,5175
V8M 3M 4M 5M 6M 8----1471,60,9237
S8M 4M 5M 6M 8-----1871,62,8237

Build & Price

Slot width n
Thread d (steel)
Thread d (stainless steel)
Type



Material / Finish


Slot width n
Thread d (steel)
Thread d (stainless steel)
Type



Material / Finish


Assembly Instructions

4eb2be8d-daa9-405a-a3bb-dc0443fe7dac

Selected Part (How to order)

Total (net)
0,51
plus VAT 0,10 €
gross 0,61 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181692
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 50i-5M3-N-SZGN 50i-5M4-N-NBGN 50i-5M4-N-SZGN 50i-5M5-N-SZGN 50i-5M5-N-NBGN 50i-6M3-N-SZGN 50i-6M4-N-SZGN 50i-6M5-N-SZGN 50i-6M6-N-SZGN 50i-8M4-N-SZGN 50i-8M4-N-NBGN 50i-8M5-N-SZGN 50i-8M6-N-SZGN 50i-8M8-N-SZGN 50i-8M5-N-NBGN 50i-8M6-N-NBGN 50i-8M8-N-NBGN 50i-5M3-V-SZGN 50i-5M4-V-SZGN 50i-5M5-V-SZGN 50i-6M3-V-SZGN 50i-6M5-V-NBGN 50i-6M4-V-SZGN 50i-6M5-V-SZGN 50i-6M6-V-SZGN 50i-6M6-V-NBGN 50i-8M3-V-SZGN 50i-8M4-V-SZGN 50i-8M5-V-SZGN 50i-8M6-V-SZGN 50i-8M8-V-SZGN 50i-8M4-S-SZGN 50i-8M5-S-SZGN 50i-8M6-S-SZGN 50i-8M8-S-SZ

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.