SN | Bolt stainless steel, standard spring load |
SSN | Bolt stainless steel, high spring load |
KN | Bolt plastic, standard spring load |
KSN | Bolt plastic, high spring load |
d1 Type SN | Type KN | Type SSN Type KSN | d2 | Length l +0,2 | w Compression | Spring load in N ≈ Standard (Type SN / KN) Initial | End | high (Type SSN / KSN) Initial | End | Code No. Screwdriver |
---|---|---|---|---|---|---|---|---|---|---|
M 3 | - | - | 1 | 12 | 1 | 2,5 | 3 | - | - | GN 611.5-M3 |
M 4 | M 4 | - | 1,5 | 15 | 1,5 | 4 | 16 | - | - | GN 611.5-M4 |
M 5 | M 5 | M 5 | 2,4 | 18 | 2,3 | 6 | 20 | 15 | 44 | GN 611.5-M5 |
M 6 | M 6 | M 6 | 2,7 | 20 | 2,5 | 7 | 22 | 20 | 48 | GN 611.5-M6 |
M 8 | M 8 | M 8 | 3,5 | 22 | 3 | 8 | 38 | 26 | 70 | GN 611.5-M8 |
M 10 | M 10 | M 10 | 4 | 22 | 3 | 10 | 38 | 26 | 70 | GN 611.5-M10 |
M 12 | M 12 | M 12 | 6 | 28 | 4 | 10 | 54 | 51 | 122 | GN 611.5-M12 |
M 16 | M 16 | M 16 | 7,5 | 32 | 5 | 38 | 100 | 72 | 164 | GN 611.5-M16 |
M 20 | M 20 | M 20 | 10 | 40 | 7 | 58 | 140 | 88 | 206 | GN 611.5-M20 |
M 24 | M 24 | M 24 | 12 | 52 | 10 | 80 | 180 | 94 | 250 | GN 611.5-M24 |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0