JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6470.3 Side Support Heads Plastic

Photo

GN 6470.3 Side Support Heads, Plastic Type: D - With 4 slotted holes
Original design TSLA / TSLB
Type: D - With 4 slotted holes
GN 6470.3 Side Support Heads, Plastic Type: D - With 4 slotted holes GN 6470.3 Side Support Heads, Plastic Type: E - With 2 bores
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Side support heads GN 6470.3 are used in combination with boiler or threaded tubes to build transport systems or work tables. They connect the structure, e.g. with conveyor belts or control panels, laterally or parallel to the tube axis.

Specification

Support head
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +100 °C
  • Black, matte finish

Clamping set
Stainless steel AISI 304

  • Hex head screws DIN 931
  • Hex nuts DIN 934
  • Washers DIN 125

RoHS

On request

Type D with square 45 x 45

Technical drawing

3D
Hide technical drawing
GN 6470.3 Side Support Heads, Plastic sketch

Article options / Table

Type

DWith 4 slotted holes
EWith 2 bores
Show / Hide columns
d
Bore
Type D

Type E

Tube nominal size
DIN EN 10220 / EN 10255
B 42,4-1 1/4"
B 48,3B 48,31 1/2"
B 60,3-2"

Build & Price

Open 3D configurator
Bore d (Type D)
Bore d (Type E)
Type


Selected Part (How to order)

Total (net)
11,72
plus VAT 2,23 €
gross 13,95 €
In stock
ELESA Code: 419795
Description: TSLB-42-SST
Weight: 0,371 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39269097
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6470.3-B42,4-DGN 6470.3-B48,3-DGN 6470.3-B48,3-EGN 6470.3-B60,3-D

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.