GN 721.5 Cam Action Indexing Plungers Stainless Steel, without Locking Function, with 180° Limit Stop

Cam Action Indexing Plungers GN 721.5: Stainless Steel, without Locking Function, with 180° Limit Stop
Type: RA - Right-hand lock

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

For cam action indexing plungers GN 721.5 the indexing plunger pin is withdrawn by turning the lock by 180°.

For opposing cam action indexing plungers the left or right-handed types allow practical use, that is the same setting of the lock.

Specification

Guide / Plunger pin / Latch arm
Stainless steel AISI 303


Cap for type RB / RBK / LB / LBK
Plastic, Polyamide (PA)
Black, matte finish


Pressure spring
Stainless steel AISI 301


RoHS

Accessory

Thin Stainless Steel Hex Nuts GN 909.5

Hide technical drawing
GN 721.5 Cam Action Indexing Plungers, Stainless Steel , without Locking Function sketch

Article options / Table

Type

RARight-hand lock
RBRight-hand lock, with plastic cap
RAKRight-hand lock, with lock nut
RBKRight-hand lock, with plastic cap, with lock nut
LALeft-hand lock
LBLeft-hand lock, with plastic cap
LAKLeft-hand lock, with lock nut
LBKLeft-hand lock, with plastic cap, with lock nut
Show / Hide columns
d1
Pin -0,05/-0,08
Bore H7
d2d3l1l2l3 +1,5l4l5Spring load in N ≈
initial

end
5*M 10 x 11037,561921-720
6M 12 x 1,512478262632818
8M 16 x 1,51656103032421129
10M 20 x 1,52069123737522157
* This size is only available in types LA, LAK, RA and RAK.

Build & Price

Bolt diameter d1
Collet thread d2
Type








Bolt diameter d1
Collet thread d2
Type








Selected Part (How to order)

Total (net)
15,11
plus VAT 2,87 €
gross 17,98 €
In stock
incl. material surcharge: 0,06 €
The material surcharge is already included in the price.
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73182900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 721.5-5-M10x1-RAGN 721.5-5-M10x1-RAKGN 721.5-5-M10x1-LAGN 721.5-5-M10x1-LAKGN 721.5-6-M12x1,5-RAGN 721.5-6-M12x1,5-RBGN 721.5-6-M12x1,5-RAKGN 721.5-6-M12x1,5-RBKGN 721.5-6-M12x1,5-LAGN 721.5-6-M12x1,5-LBGN 721.5-6-M12x1,5-LAKGN 721.5-6-M12x1,5-LBKGN 721.5-8-M16x1,5-RAGN 721.5-8-M16x1,5-RBGN 721.5-8-M16x1,5-RAKGN 721.5-8-M16x1,5-RBKGN 721.5-8-M16x1,5-LAGN 721.5-8-M16x1,5-LBGN 721.5-8-M16x1,5-LAKGN 721.5-8-M16x1,5-LBKGN 721.5-10-M20x1,5-RAGN 721.5-10-M20x1,5-RBGN 721.5-10-M20x1,5-RAKGN 721.5-10-M20x1,5-RBKGN 721.5-10-M20x1,5-LAGN 721.5-10-M20x1,5-LBGN 721.5-10-M20x1,5-LAKGN 721.5-10-M20x1,5-LBK

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.