JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 618 Indexing Plungers for Welding

Photo

GN 618 Indexing Plungers for Welding Type: A - With knob
Type: A - With knob
GN 618 Indexing Plungers for Welding Type: A - With knob GN 618 Indexing Plungers for Welding Type: G - With threaded stud

Product description

Information

Indexing plungers GN 618 without thread are for applications where welding, resin bonding (loctite) or clamping is favoured.

Type G has been designed for applications where the indexing plunger is not operated with the standard knob.

The indexing plungers are designed such that the plunger set in the end position (pressure spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), additional information can be submitted on request.

Specification

  • Steel
    • Weldable
    • Blackened
    • Plunger pin hardened

  • Knob
    Plastic (Polyamide PA)
    • Black, matte
    • Not removable

RoHS

Technical drawing

3D
Hide technical drawing
GN 618 Indexing Plungers for Welding sketch

Article options / Table

Type

AWith knob
GWith threaded stud
Show / Hide columns
d1
Plunger -0,02/-0,05
Bore G7
d2 h9d3d4l1l2l3l4l5Spring load
in N≈
initial


end
51221M 54552264,5717
61425M 654,5626108924
81831M 86983412101130

Build & Price

Open 3D configurator
Bolt diameter d1
Type


Selected Part (How to order)

Total (net)
6,32
plus VAT 1,20 €
gross 7,52 €
In stock
Weight: 0,030 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 618-5-AGN 618-5-GGN 618-6-AGN 618-6-GGN 618-8-AGN 618-8-G

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.