GN 817.7 Indexing Plungers Stainless Steel, Pneumatically Operated

GN 817.7 Indexing Plungers, Stainless Steel, Pneumatically Operated Type: D - Pneumatically double-acting, protrude / retract
Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m
Type: D - Pneumatically double-acting, protrude / retract
Coding: BS0,4 - Position query on both sides, with plug, cable 0.4 m

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

IO-Link

IO-Link

IO-Link is the first standardised IO technology worldwide (IEC 61131-9) for the communication with sensors and also actuators. The powerful point-to-point communication is based on the long established 3-wire sensor and actuator connection without additional requirements regarding the cable material. So, IO-Link is no fieldbus but the further development of the existing, tried-and-tested connection technology for sensors and actuators.

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Indexing plungers GN 817.7 with pneumatic operation can be easily and securely integrated into automated processes and can be positioned at locations where hand operation of the indexing plunger is not possible. Thanks to the material used, the indexing plungers are also suitable for more aggressive environments.

An integrated magnet allows the plunger pin position to be queried electronically by a sensor. The end limits (protruding and retracted position) are taught-in via the operating element on the sensor cable. They each send a high signal, which is indicated by the respective LED and can be processed by a machine control, for example.

The sensor electronics can also be accessed via IO-Link and offer the ability to set and read out the switching points and to block the teach button on the operating element. To avoid interference, no external magnetic fields should act on the indexing plunger. The pneumatic indexing plungers are supplied with a lock nut. With coding BS0,4, the sensor, sensor clip and an allen wrench are also supplied loose.

Specification

  • Stainless steel AISI 303
    Plunger pin surface hardened

  • Rod seal
    Polyurethane (PUR)

  • Piston seal and O-ring
    Acrylonitrile butadiene rubber (NBR)

  • Magnet
    Neodymium, iron, boron (NdFeB)

  • Sensor
    • Housing
      Polyamide (PA), black
    • Cable and plug
      Outer sheath polyurethane (PUR), black

  • Sensor clip
    Polyacetal (POM), black

  • Hex nut ISO 8675
    Stainless steel AISI 304

RoHS

Accessory

Cables with Connector Coupling GN 330 (3-pole, 2 or 5 meter long, for extension)

Hide technical drawing
GN 817.7 Indexing Plungers, Stainless Steel, Pneumatically Operated sketch

Article options / Table

Type

DPneumatically double-acting, protrude / retract
APneumatically single-acting, retract by spring force
EPneumatically single-acting, protrude by spring force

Coding

OPWithout position query
BS0,4Position query on both sides, with plug, cable 0.4 m
Show / Hide columns
d1
Pin -0,02/-0,05
Bore H7
l1d2d3d4l2l3l4l5l6
min.
A/F1A/F2
69M 12 x 1,5M 3217322102441918
812M 16 x 1,5M 3217626102441924
1012M 16 x 1,5M 3217626102441924
1215M 20 x 1,5M 3217634102441930
Show / Hide columns
Type D
Force F at 6 bar in N ≈
When protruding


When retracting
Type A
Spring force F in N ≈
Retracted


Protruding
Type E
Spring force F in N ≈
Retracted


Protruding
655012262612

Build & Price

Pin diameter d1
Stroke l1
Type



Coding


Pin diameter d1
Stroke l1
Type



Coding


Assembly Instructions

4e4c9b33-c69b-4e45-bd81-d792b1b06575

The radial position of the sensor cable can be freely determined when installing the sensor clip.

Installation steps:

  1. Insert the sensor into the sensor clip from the side.
  2. Tighten the hexagon socket screw of the sensor.
  3. Clip the sensor clip into the ring groove of the indexing plunger and then adjust the position by turning, if necessary.
  4. During commissioning, teach the sensor to the end positions via the operating element or IO-Link in accordance with the operating instructions supplied with the sensor.

Pneumatic Properties

Operating pressure

4 - 6 bar

Operating medium

Filtered, dried air, unoiled or oiled

Temperature range

-20 °C ... +80 °C

Electrical Properties of the Sensor

Output function

2x normally open (NO)

9d6d9c62-8425-45ec-bf36-6b1297f2b35e

Output type

2x PNP

Supply voltage

12 - 30 V DC

Continuous current Ia

≤ 100 mA

Connection type
Plug (S)

4-pole connector M8x1,
freely rotating with knurled screw connection

adccafb8-01c8-420d-bec1-3e7ad5752f35

Protection type

IP 67

Power consumption

≤ 15 mA

Voltage drop

≤ 2.2 V

Protection class

III

Temperature range

-20 °C ... +75 °C

Shock and vibration resistance

30 g, 11 ms / 10 ... 55 Hz, 1 mm

EMC

According to EN 60947-5-2

Reverse polarity protection

Yes

Short-circuit protection

Yes

Activation impulse suppression

Yes

Communication interface

IO-Link (V1.0)
Cycle time 2.3 ms
Process data length 2 bits
Process data structure:
Bit 0 = Switching signal Q1
Bit 1 = Switching signal Q2
Bit 2...7 = Empty

Approvals, conformity declarations

3e29142e-6524-4b60-afcc-da6bf1c22ab6 34a94af5-c6e7-494d-8dea-26df2dd4bf81

Selected Part (How to order)

Total (net)
67,48
plus VAT 12,82 €
gross 80,30 €
In stock
Weight: 0,177 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 817.7-6-9-D-OPGN 817.7-6-9-A-OPGN 817.7-6-9-E-OPGN 817.7-6-9-D-BS0,4GN 817.7-6-9-A-BS0,4GN 817.7-6-9-E-BS0,4GN 817.7-8-12-D-OPGN 817.7-8-12-A-OPGN 817.7-8-12-E-OPGN 817.7-8-12-D-BS0,4GN 817.7-8-12-A-BS0,4GN 817.7-8-12-E-BS0,4GN 817.7-10-12-D-OPGN 817.7-10-12-A-OPGN 817.7-10-12-E-OPGN 817.7-10-12-D-BS0,4GN 817.7-10-12-A-BS0,4GN 817.7-10-12-E-BS0,4GN 817.7-12-15-D-OPGN 817.7-12-15-A-OPGN 817.7-12-15-E-OPGN 817.7-12-15-D-BS0,4GN 817.7-12-15-A-BS0,4GN 817.7-12-15-E-BS0,4

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.