GN 839.5 Leveling Feet Foot Plastic / Screw Stainless Steel, Fixed

ELESA original design
code: LX-SST-S
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Leveling feet GN 839.5 are used for applications in cases where no jointed link is required between foot and adjusting screw. The cross slot drive at the underside has been designed for rapid pre-assembly.

The value for the load-bearing capacity given in the table is an approximate value which, depending on conditions of use, may cause the plastic leveling feet to break. The appropriate safety coefficient must be taken into account.

Specification

Foot
Plastic
Technoplymer (Polyamide PA)

  • Black, matte finish
  • Temperature resistant up to 100 °C

Screw
Stainless steel AISI 304


RoHS

Hide technical drawing
GN 839.5 Leveling Feet, Screw Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2l1l2A/FStatic load in kN
(see information)
25M 626365611131,5
25M 824345411132,5
30M 624345412171,5
30M 823335312172,5
30M 1033537312173
40M 822325213,5172,5
40M 1032527213,5173
40M 12527210213,5175
50M 1048689817193
50M 1248689817195
60M 1246669619245
60M 166610614619247,5

Build & Price

Foot diameter d1
Thread d2
Thread length l1
Foot diameter d1
Thread d2
Thread length l1

Selected Part (How to order)

Total (net)
0,77
plus VAT 0,15 €
gross 0,92 €
In stock
ELESA Code: 431101-S
Description: LX.25-SW13-SST-M6x26-S
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73269098
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.