JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 6321 Workholding Bolts / Headed Dowels

Photo

DIN 6321 Workholding Bolts / Headed Dowels Type: A - Headed dowel, low	Type

Product description

Information

Workholding bolts DIN 6321 are inserted into bores for positioning, assisted by the flattened design (type C) to compensate tolerances in the spacing of two bores. Another application of this design is to fix parts to be positioned in one direction only.

Types A and B can also be used as bearing surfaces, stops or as foot.

Specification

  • Steel
    • Hardened
    • Blackened

  • Type A:
    With centre hole on the bottom

  • Type B / Type C:
    With centre hole on both sides

RoHS

Technical drawing

3D
Hide technical drawing
DIN 6321 Workholding Bolts / Headed Dowels sketch

Article options / Table

Type

AHeaded dowel, low Type
BWorkholding bolt, high, cylindrical
CWorkholding bolt, high, flattened
Show / Hide columns
d1 g6
Type A

Type B / C
h1 h9
Type A
h1 ± 0,1
Type B / C
d2 n6h2
Type B / C
Length ls ≈
Type C
6657124461
-8-10166691,6
1010610186692,5
-12-10186692,5
16168132288123,5
-20-1525129185
2525101525129185

Build & Price

Open 3D configurator
Diameter d1
Diameter
Height h1
Type



Selected Part (How to order)

Total (net)
4,76
plus VAT 0,90 €
gross 5,66 €
In stock
Weight: 0,002 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 6321-6-5-ADIN 6321-6-7-BDIN 6321-6-7-CDIN 6321-6-12-BDIN 6321-6-12-CDIN 6321-8-10-BDIN 6321-8-10-CDIN 6321-8-16-BDIN 6321-8-16-CDIN 6321-10-6-ADIN 6321-10-10-BDIN 6321-10-10-CDIN 6321-10-18-BDIN 6321-10-18-CDIN 6321-12-10-BDIN 6321-12-10-CDIN 6321-12-18-BDIN 6321-12-18-CDIN 6321-16-8-ADIN 6321-16-13-BDIN 6321-16-13-CDIN 6321-16-22-BDIN 6321-16-22-CDIN 6321-20-15-BDIN 6321-20-15-CDIN 6321-20-25-BDIN 6321-20-25-CDIN 6321-25-10-ADIN 6321-25-15-BDIN 6321-25-15-CDIN 6321-25-25-BDIN 6321-25-25-C

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.