JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6321.1 Headed Dowels

Photo

GN 6321.1 Headed Dowels, Steel

Technical drawing

3D
Hide technical drawing
GN 6321.1 Headed Dowels, Steel sketch

Article options / Table

Show / Hide columns
d1 g6h9d2 n6Length l
62,546,5
64,548,5
6546
104,568,5
10868
165810
1613810
2061012
20121012
2581214
25201214
25301214
30251620
30401620
30501620
30651620
40132020
40322020

Build & Price

Open 3D configurator
Diameter d1
Height h

Selected Part (How to order)

Total (net)
4,42
plus VAT 0,84 €
gross 5,26 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6321.1-6-2,5GN 6321.1-6-4,5GN 6321.1-6-5GN 6321.1-10-4,5GN 6321.1-10-8GN 6321.1-16-5GN 6321.1-16-13GN 6321.1-20-6GN 6321.1-20-12GN 6321.1-25-8GN 6321.1-25-20GN 6321.1-25-30GN 6321.1-30-25GN 6321.1-30-40GN 6321.1-30-50GN 6321.1-30-65GN 6321.1-40-13GN 6321.1-40-32

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.