GN 409.1 Positioning Elements with Threaded Stud

Positioning Elements GN 409.1: with Threaded Stud
Surface pressure form: K - Spherical contact face

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Positioning elements GN 409.1 with threaded stud are designed for use as locating plungers, stops and thrust blocks.

Specification

  • Steel
    • Case-hardened
    • Blackened

RoHS

Hide technical drawing
GN 409.1 Positioning Elements with Threaded Stud sketch

Article options / Table

Form

BSmooth contact face
KSpherical contact face
RSerrated contact face
Show / Hide columns
h
Type B: ±0,01
Type K / R:  ±0,1
d1d2
Type B/R
Length lA/Fe
Width across corners
10M 817101719,4
10M 1019121921,9
10M 1222142225,2
15M 1019121921,9
15M 1222142225,2
15M 1630193034,2
20M 1630193034,2

Build & Price

Height h
Thread d1
Surface pressure form



Height h
Thread d1
Surface pressure form



Selected Part (How to order)

Total (net)
11,47
plus VAT 2,18 €
gross 13,65 €
In stock
Weight: 0,021 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181582
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 409.1-10-M8-BGN 409.1-10-M8-KGN 409.1-10-M8-RGN 409.1-10-M10-BGN 409.1-10-M10-KGN 409.1-10-M10-RGN 409.1-10-M12-BGN 409.1-10-M12-KGN 409.1-10-M12-RGN 409.1-15-M10-BGN 409.1-15-M10-KGN 409.1-15-M10-RGN 409.1-15-M12-BGN 409.1-15-M12-KGN 409.1-15-M12-RGN 409.1-15-M16-BGN 409.1-15-M16-KGN 409.1-15-M16-RGN 409.1-20-M16-BGN 409.1-20-M16-KGN 409.1-20-M16-R

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.