JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 212.3 Adjustable Tension Levers Steel, Blackened

Photo

GN 212.3 Adjustable Tension Levers, with Threaded Insert, Steel Type: E - Angled lever
Type: E - Angled lever
GN 212.3 Adjustable Tension Levers, with Threaded Insert, Steel Type: E - Angled lever GN 212.3 Adjustable Tension Levers, with Threaded Insert, Steel Type: D - Straight lever

Product description

Information

Adjustable tension levers GN 212.3 have proved to be ideal whenever parts have to be clamped in a confined space or a particular lever position is re-quired. The threaded insert is connected with the hub via serrations which can be disengaged.

Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping posi-tion. On releasing the lever it will automatically re-engage.

Specification

Steel
Blackened


Ball knobs DIN 319
Plastic, Duroplast
Black, shiny finish


Safety circlip
Plastic (Polyacetal POM)


RoHS

On request

With inch threads

Technical drawing

3D
Hide technical drawing
GN 212.3 Adjustable Tension Levers, with Threaded Insert, Steel sketch

Article options / Table

Type

EAngled lever
DStraight lever
Show / Hide columns
d1d2d3d4d5h1h2h3h4
Type E

Type D
h5
Stroke
l2
Type E

Type D
l3t
min.
21M 6M 8-13,582033,5311593647580,57011
24M 8M 10-16102540372,57543,54,51011089614
28M 10M 12-19123048,544,54,58952,54,511612411017
33M 12M 14M 162312325551,56100,5605,5131,5140,512422
40M 16M 20-2814356864611871,55,514815813836

Build & Price

Open 3D configurator
Specifications

Diameter d1
Connection thread d2
Type


Selected Part (How to order)

Total (net)
12,64
plus VAT 2,40 €
gross 15,04 €
In stock
Weight: 0,096 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.