JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 408.1 Positioning and Supporting Elements with Threaded Stud

Photo

GN 408.1 Positioning and Supporting Elements with Threaded Stud Type: B - Smooth contact face, turned
Type: B - Smooth contact face, turned
GN 408.1 Positioning and Supporting Elements with Threaded Stud Type: B - Smooth contact face, turned GN 408.1 Positioning and Supporting Elements with Threaded Stud Type: G - Smooth contact face, ground GN 408.1 Positioning and Supporting Elements with Threaded Stud Type: K - Spherical contact face, turned

Product description

Information

Positioning and supporting elements GN 408.1 are used in device and tool construction for mounting and positioning workpieces. They can also be used as stops, thrust pieces or feet.

Type G is especially suited for applications in which the height of the supporting surfaces must be as precise as possible. On uneven or inclined surfaces, such as unmachined parts, the curved supporting surface of type K offers particular advantages.

Specification

  • SteelST
    • Case-hardened
    • Blackened

  • Type B / K
    Contact face
    Turned

  • Type G
    Contact face
    Ground

RoHS

On request

Other dimensions

  • Other materials

Technical drawing

3D
Hide technical drawing
GN 408.1 Positioning and Supporting Elements with Threaded Stud sketch

Article options / Table

Type

BSmooth contact face, turned
GSmooth contact face, ground
KSpherical contact face, turned
Show / Hide columns
h
Type G ±0,01
Type B / K ±0,05
d1d2el1l2rA/F
101625M 6101180,81510
122030M 81314,31012013
162540M 101718,7121,23017
203250M 121920,9141,63519
254060M 162729,71925027

Build & Price

Open 3D configurator
Material

h
d1
Type



Selected Part (How to order)

Total (net)
2,30
plus VAT 0,44 €
gross 2,74 €
Ask for delivery time
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 408.1-ST-10-M6-BGN 408.1-ST-10-M6-GGN 408.1-ST-10-M6-KGN 408.1-ST-16-M6-BGN 408.1-ST-16-M6-GGN 408.1-ST-16-M6-KGN 408.1-ST-25-M6-BGN 408.1-ST-25-M6-GGN 408.1-ST-25-M6-KGN 408.1-ST-12-M8-BGN 408.1-ST-12-M8-GGN 408.1-ST-12-M8-KGN 408.1-ST-20-M8-BGN 408.1-ST-20-M8-GGN 408.1-ST-20-M8-KGN 408.1-ST-30-M8-BGN 408.1-ST-30-M8-GGN 408.1-ST-30-M8-KGN 408.1-ST-16-M10-BGN 408.1-ST-16-M10-GGN 408.1-ST-16-M10-KGN 408.1-ST-25-M10-BGN 408.1-ST-25-M10-GGN 408.1-ST-25-M10-KGN 408.1-ST-40-M10-BGN 408.1-ST-40-M10-GGN 408.1-ST-40-M10-KGN 408.1-ST-20-M12-BGN 408.1-ST-20-M12-GGN 408.1-ST-20-M12-KGN 408.1-ST-32-M12-BGN 408.1-ST-32-M12-GGN 408.1-ST-32-M12-KGN 408.1-ST-50-M12-BGN 408.1-ST-50-M12-GGN 408.1-ST-50-M12-KGN 408.1-ST-25-M16-BGN 408.1-ST-25-M16-GGN 408.1-ST-25-M16-KGN 408.1-ST-40-M16-BGN 408.1-ST-40-M16-GGN 408.1-ST-40-M16-KGN 408.1-ST-60-M16-BGN 408.1-ST-60-M16-GGN 408.1-ST-60-M16-K

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.