JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

DIN 6320 Feet

Photo

DIN 6320 Feet, Steel

Product description

Information

Feet DIN 6320 are normally used in jig construction if neither a self-aligning support nor an axial adjustment is required.

Unlike the models specified in the official standard sheet, these feet are made of 1.0718 steel.

Specification

  • Steel (German Material No. 1.0718)
    • Not hardened
    • blackened

RoHS

Technical drawing

3D
Hide technical drawing
DIN 6320 Feet, Steel sketch

Article options / Table

Show / Hide columns
hd1d2e min.Length ls
10M 6811,51110
15M 810151313
20M 6611,51110
20M 101319,61617
25M 121521,92019
30M 89151313
40M 101319,61617
50M 121521,92019

Build & Price

Open 3D configurator
Length h
Thread d1

Selected Part (How to order)

Total (net)
1,35
plus VAT 0,26 €
gross 1,61 €
In stock
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 6320-10-M6DIN 6320-15-M8DIN 6320-20-M6DIN 6320-20-M10DIN 6320-25-M12DIN 6320-30-M8DIN 6320-40-M10DIN 6320-50-M12

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.