JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 565.5 Cabinet U-Handles Stainless Steel

Photo

GN 565.5 Cabinet U-Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore)
Finish: GS - Matte shot-blasted finish
Type: A - Mounting from the back (threaded blind bore)
Finish: GS - Matte shot-blasted finish
GN 565.5 Cabinet U-Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore)
Finish: GS - Matte shot-blasted finish GN 565.5 Cabinet U-Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore)
Finish: GP - Slip polished, shiny metallic GN 565.5 Cabinet U-Handles, Stainless Steel Type: B - Mounting from the operator's side
Finish: GS - Matte shot-blasted finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The special features of cabinet U-handles GN 565.5 are their rigidity and ergonomical shaping.

Cabinet U-handles are manufactured from a bent profile.

Specification

Stainless steel AISI 304

  • Matte shot-blasted finishGS
  • Slip polished, shiny metallicGP
    (only type A)

RoHS

Accessory

Fastening Sets GN 181 (Mounting from the Operator‘s Side)

Technical drawing

3D
Hide technical drawing
GN 565.5 Cabinet U-Handles, Stainless Steel sketch

Article options / Table

Type

AMounting from the back (threaded blind bore)
BMounting from the operator's side
Show / Hide columns
bLength l
Type A
shot-blasted GS

Type A
slip polished GP

Type B
shot-blasted GS
ad1d2h1h2rt1
min.
t2
2011211211213M 65,44913,513105,5
2012812812813M 65,45113,513105,5
2016016016013M 65,45113,513105,5
20200200-13M 6-51-1310-
20250--13M 6-51-1310-
20300--13M 6-51-1310-
20400--13M 6-51-1310-
2612812812817M 86,4571119126
2616016016017M 86,4571119126
2620020020017M 86,4571119126
26300--17M 8-57-1912-
26400--17M 8-57-1912-
26500--17M 8-57-1912-

Build & Price

Open 3D configurator
Handle width b
Length l (Type A, GS)
Length l (Type A, GP)
Length l (Type B, GS)
Type


Finish

Selected Part (How to order)

Total (net)
18,28
plus VAT 3,47 €
gross 21,75 €
In stock
incl. material surcharge: 2,41 €
The material surcharge is already included in the price.
Weight: 0,304 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 565.5-20-112-A-GSGN 565.5-20-112-A-GPGN 565.5-20-112-B-GSGN 565.5-20-128-A-GSGN 565.5-20-128-A-GPGN 565.5-20-128-B-GSGN 565.5-20-160-A-GSGN 565.5-20-160-A-GPGN 565.5-20-160-B-GSGN 565.5-20-200-A-GSGN 565.5-20-200-A-GPGN 565.5-20-250-A-GSGN 565.5-20-300-A-GSGN 565.5-20-400-A-GSGN 565.5-26-128-A-GSGN 565.5-26-128-A-GPGN 565.5-26-128-B-GSGN 565.5-26-160-A-GSGN 565.5-26-160-A-GPGN 565.5-26-160-B-GSGN 565.5-26-200-A-GSGN 565.5-26-200-A-GPGN 565.5-26-200-B-GSGN 565.5-26-300-A-GSGN 565.5-26-400-A-GSGN 565.5-26-500-A-GS

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.